目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210237 - Knurled flat screw - Stainless steel A2 - DIN 653
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a1/210237.prj},{NB=bene_inox_210237-6X16},{REF=210237-6X16},{D=M6},{L=16.000},{D1X=6.000},{D2=24.000},{H=5.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L
[mm]
D2
[mm]
H
[mm]
Béné Inox 210237-4X8
210237-4X8
M4
10.000
16.000
3.500
Béné Inox 210237-4X10
210237-4X10
M4
10.000
16.000
3.500
Béné Inox 210237-4X12
210237-4X12
M4
12.000
16.000
3.500
Béné Inox 210237-4X16
210237-4X16
M4
16.000
16.000
3.500
Béné Inox 210237-5X10
210237-5X10
M5
10.000
20.000
4.000
Béné Inox 210237-5X12
210237-5X12
M5
12.000
20.000
4.000
Béné Inox 210237-5X16
210237-5X16
M5
16.000
20.000
4.000
Béné Inox 210237-5X20
210237-5X20
M5
20.000
20.000
4.000
Béné Inox 210237-6X12
210237-6X12
M6
12.000
24.000
5.000
Béné Inox 210237-6X16
210237-6X16
M6
16.000
24.000
5.000
Béné Inox 210237-6X20
210237-6X20
M6
20.000
24.000
5.000
Béné Inox 210237-6X25
210237-6X25
M6
25.000
24.000
5.000
Béné Inox 210237-8X16
210237-8X16
M8
16.000
30.000
6.000
Béné Inox 210237-8X20
210237-8X20
M8
20.000
30.000
6.000
Béné Inox 210237-8X25
210237-8X25
M8
25.000
30.000
6.000
Béné Inox 210237-8X30
210237-8X30
M8
30.000
30.000
6.000
Béné Inox 210237-10X20
210237-10X20
M10
20.000
36.000
10.000
Béné Inox 210237-10X25
210237-10X25
M10
25.000
36.000
10.000
Béné Inox 210237-10X30
210237-10X30
M10
30.000
36.000
10.000
Béné Inox 210237-10X40
210237-10X40
M10
40.000
36.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表