目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPB-4 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPB
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spb/v_belt_pulleys_for_tl_spb_4.prj},{NB=TB040265},{DESCRIPTION=SPB 265 04},{CNSORDERNO=TB040265},{GROOVE=4},{DP=265},{DE=272},{TYPE=5},{TAPERBUSH=3020},{HM=75},{DM=144},{DI=222},{E=0},{F=82},{L=51},{R=15.5},{S=15.5},{KG=13.80},{TYPE1=SPB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TB040118
SPB 118 04
TB040118
4
118
125
8
1610
42
0
78
82
25
0.0
57.0
4.00
TB040125
SPB 125 04
TB040125
4
125
132
3
2012
50
0
82
82
32
25.0
25.0
3.50
TB040132
SPB 132 04
TB040132
4
132
139
3
2012
50
0
89
82
32
25.0
25.0
3.70
TB040140
SPB 140 04
TB040140
4
140
147
3
2517
65
0
100
82
45
18.5
18.5
4.30
TB040150
SPB 150 04
TB040150
4
150
157
3
2517
65
0
107
82
45
18.5
18.5
4.60
TB040160
SPB 160 04
TB040160
4
160
167
3
2517
65
0
117
82
45
18.5
18.5
5.20
TB040170
SPB 170 04
TB040170
4
170
177
3
2517
65
0
127
82
45
18.5
18.5
6.10
TB040180
SPB 180 04
TB040180
4
180
187
3
2517
65
0
137
82
45
18.5
18.5
7.20
TB040190
SPB 190 04
TB040190
4
190
197
3
2517
65
0
147
82
45
18.5
18.5
7.90
TB040200
SPB 200 04
TB040200
4
200
207
3
3020
75
0
157
82
51
15.5
15.5
9.08
TB040212
SPB 212 04
TB040212
4
212
219
3
3020
75
0
169
82
51
15.5
15.5
10.00
TB040224
SPB 224 04
TB040224
4
224
231
3
3020
75
0
181
82
51
15.5
15.5
11.50
TB040236
SPB 236 04
TB040236
4
236
243
3
3020
75
0
193
82
51
15.5
15.5
12.80
TB040250
SPB 250 04
TB040250
4
250
257
5
3020
75
144
207
82
51
15.5
15.5
13.50
TB040265
SPB 265 04
TB040265
4
265
272
5
3020
75
144
222
82
51
15.5
15.5
13.80
TB040280
SPB 280 04
TB040280
4
280
287
5
3020
75
144
237
82
51
15.5
15.5
14.10
TB040300
SPB 300 04
TB040300
4
300
307
4
3535
90
175
257
82
89
7.0
0.0
15.80
TB040315
SPB 315 04
TB040315
4
315
322
4
3535
90
175
272
82
89
3.5
3.5
19.00
TB040335
SPB 335 04
TB040335
4
335
342
4
3535
90
175
292
82
89
3.5
3.5
20.70
TB040355
SPB 355 04
TB040355
4
355
362
4
3535
90
175
312
82
89
3.5
3.5
21.40
TB040400
SPB 400 04
TB040400
4
400
407
4
3535
90
175
357
82
89
3.5
3.5
24.30
TB040450
SPB 450 04
TB040450
4
450
457
4
3535
90
175
407
82
89
7.0
0.0
27.40
TB040500
SPB 500 04
TB040500
4
500
507
4
3535
90
175
457
82
89
7.0
0.0
31.00
TB040560
SPB 560 04
TB040560
4
560
567
4
3535
90
175
517
82
89
7.0
0.0
36.00
TB040630
SPB 630 04
TB040630
4
630
637
4
3535
90
175
587
82
89
7.0
0.0
41.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表