目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPA-2 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPA
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spa/v_belt_pulleys_for_tl_spa_2.prj},{NB=TA020150},{DESCRIPTION=SPA 150 02},{CNSORDERNO=TA020150},{GROOVE=2},{DP=150},{DE=156},{TYPE=8},{TAPERBUSH=2012},{HM=50},{DM=0},{DI=116},{E=0},{F=35},{L=32},{R=0.0},{S=3.0},{KG=2.95},{TYPE1=SPA}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TA020063
*SPA 63 02
TA020063
2
63
68
8
1008
25
0
32
0
35
22
0.0
13.0
0.43
TA020067
SPA 67 02
TA020067
2
67
72
8
1108
28
0
37
0
35
22
0.0
13.0
0.45
TA020071
SPA 71 02
TA020071
2
71
76
8
1108
28
0
40
0
35
22
0.0
13.0
0.51
TA020075
SPA 75 02
TA020075
2
75
80
8
1108
28
0
44
0
35
22
0.0
13.0
0.59
TA020080
SPA 80 02
TA020080
2
80
86
8
1210
32
0
50
0
35
25
0.0
10.0
0.60
TA020085
SPA 85 02
TA020085
2
85
90
8
1210
32
0
55
0
35
25
0.0
10.0
0.70
TA020090
SPA 90 02
TA020090
2
90
96
8
1610
42
0
59
0
35
25
0.0
10.0
0.70
TA020095
SPA 95 02
TA020095
2
95
100
8
1610
42
0
63
0
35
25
0.0
10.0
0.85
TA020100
SPA 100 02
TA020100
2
100
106
8
1610
42
0
66
0
35
25
0.0
10.0
1.00
TA020106
SPA 106 02
TA020106
2
106
112
8
1610
42
0
72
0
35
25
0.0
10.0
1.17
TA020112
SPA 112 02
TA020112
2
112
118
8
1610
42
0
78
0
35
25
0.0
10.0
1.37
TA020118
SPA 118 02
TA020118
2
118
124
8
1610
42
0
84
0
35
25
0.0
10.0
1.56
TA020125
SPA 125 02
TA020125
2
125
130
8
1610
42
0
91
0
35
25
0.0
10.0
1.85
TA020132
SPA 132 02
TA020132
2
132
138
8
2012
50
0
98
0
35
32
0.0
3.0
2.08
TA020140
SPA 140 02
TA020140
2
140
146
8
2012
50
0
106
0
35
32
0.0
3.0
2.45
TA020150
SPA 150 02
TA020150
2
150
156
8
2012
50
0
116
0
35
32
0.0
3.0
2.95
TA020160
SPA 160 02
TA020160
2
160
166
8
2012
50
0
125
0
35
32
0.0
3.0
3.50
TA020170
SPA 170 02
TA020170
2
170
176
8
2012
50
0
135
0
35
32
0.0
3.0
4.10
TA020180
SPA 180 02
TA020180
2
180
186
6
2012
50
108
146
10
35
32
1.5
1.5
3.53
TA020190
SPA 190 02
TA020190
2
190
196
6
2012
50
108
156
10
35
32
1.5
1.5
3.82
TA020200
SPA 200 02
TA020200
2
200
206
7
2517
65
123
163
10
35
45
5.0
5.0
4.73
TA020212
SPA 212 02
TA020212
2
212
218
4
2517
65
123
177
0
35
45
5.0
5.0
4.98
TA020224
SPA 224 02
TA020224
2
224
230
4
2517
65
124
189
0
35
45
10.0
0.0
5.20
TA020236
SPA 236 02
TA020236
2
236
242
4
2517
65
124
202
0
35
45
10.0
0.0
5.37
TA020250
SPA 250 02
TA020250
2
250
256
4
2517
65
124
215
0
35
45
5.0
5.0
5.77
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表