目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes H100 - Timing belt pulleys for taper bushes - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes H
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_h/t_belt_pulleys_for_taper_bushes_h100_asmtab.prj},{NB=22100027},{DESCRIPTION=TL 27 H 100},{CNSORDERNO=22100027},{TYPE=16F},{MAT=St},{Z=27},{TAPERBUSH=1610},{HM=42},{DP=109.15},{DE=107.78},{DF=115},{DM=0},{DI=85.0},{F=32},{L=25},{R=7.0},{N=323},{I=99.0},{KG=1.35},{PPATH=t_belt_pulleys_for_taper_bushes_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
22100016
TL 16 H 100
22100016
16F
St
16
1108
28
64.68
63.31
71
0
45.0
31
22
9.0
311
0.42
22100018
TL 18 H 100
22100018
16F
St
18
1210
32
72.77
71.39
79
0
52.0
31
25
6.0
313
0.49
22100019
TL 19 H 100
22100019
16F
St
19
1210
32
76.81
75.44
83
0
56.0
31
25
6.0
314
0.62
22100020
TL 20 H 100
22100020
16F
St
20
1210
32
80.85
79.48
87
0
60.0
31
25
6.0
315
0.73
22100021
TL 21 H 100
22100021
16F
St
21
1210
32
84.89
83.52
91
0
64.0
32
25
7.0
316
0.80
22100022
TL 22 H 100
22100022
16F
St
22
1210
32
88.94
87.56
93
0
67.0
32
25
7.0
317
0.94
22100023
TL 23 H 100
22100023
16F
St
23
1610
42
92.98
91.61
97
0
82.0
32
25
7.0
318
0.97
22100024
TL 24 H 100
22100024
16F
St
24
1610
42
97.02
95.65
103
0
73.5
32
25
7.0
320
1.05
22100025
TL 25 H 100
22100025
16F
St
25
1610
42
101.06
99.69
106
0
77.0
32
25
7.0
321
1.10
22100026
TL 26 H 100
22100026
16F
St
26
1610
42
105.11
103.73
111
0
82.0
32
25
7.0
322
1.20
22100027
TL 27 H 100
22100027
16F
St
27
1610
42
109.15
107.78
115
0
85.0
32
25
7.0
323
1.35
22100028
TL 28 H 100
22100028
16F
St
28
1610
42
113.19
111.82
119
0
90.5
32
25
7.0
325
1.50
22100030
TL 30 H 100
22100030
16F
St
30
1610
42
121.28
119.90
127
0
98.0
32
25
7.0
327
1.78
22100032
TL 32 H 100
22100032
17F
St
32
1610
42
129.36
127.99
135
90
106.0
32
25
7.0
328
2.05
22100036
TL 36 H 100
22100036
17F
St
36
1610
42
145.53
144.16
152
92
121.0
32
25
7.0
334
2.80
22100040
TL 40 H 100
22100040
17F
St
40
1610
42
161.70
160.33
168
92
138.0
32
25
7.0
338
3.65
22100044
TL 44 H 100
22100044
21F
St
44
2012
50
177.87
176.50
184
106
152.0
32
32
0.0
339
3.86
22100048
TL 48 H 100
22100048
21F
St
48
2012
50
194.04
192.67
200
106
169.0
32
32
0.0
342
4.20
22100060
TL 60 H 100
22100060
20
GG
60
2012
50
242.55
241.18
0
106
223.0
34
32
1.0
0
3.76
22100072
TL 72 H 100
22100072
20
GG
72
2012
50
291.06
289.69
0
106
270.0
34
32
1.0
0
4.88
22100084
TL 84 H 100
22100084
20
GG
84
2012
50
339.57
338.20
0
106
318.0
34
32
1.0
0
6.12
22100096
TL 96 H 100
22100096
14
GG
96
2517
60
388.08
386.71
0
119
366.0
34
45
5.5
0
7.95
22100120
TL 120 H 100
22100120
14
GG
120
2517
60
485.10
483.73
0
119
462.0
34
45
5.5
0
10.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表