目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 8M -85 - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 8M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_8m/t_belt_pulleys_for_taper_bushes_8m_85_asmtab.prj},{NB=47085056},{DESCRIPTION=TL 56 8M 85},{CNSORDERNO=47085056},{TYPE=18F},{MAT=St},{Z=56},{TAPERBUSH=2517},{HM=60},{DP=142.60},{DE=141.23},{DF=148},{DM=0},{DI=116},{F=95},{L=45},{R=25.0},{N=333},{KG=4.50},{I=132.0},{PPATH=t_belt_pulleys_for_taper_bushes_8m_asmtpl.prj},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
47085034
TL 34 8M 85
47085034
18F
St
34
1615
42
86.58
85.22
91
0
65
95
38
28.5
316
1.50
47085036
TL 36 8M 85
47085036
18F
St
36
1615
42
91.67
90.30
98
0
68
95
38
28.5
319
1.90
47085038
TL 38 8M 85
47085038
18F
St
38
1615
42
96.77
95.39
103
0
72
95
38
28.5
320
2.20
47085040
TL 40 8M 85
47085040
18F
St
40
2012
50
101.86
100.49
106
0
80
95
32
31.5
321
1.90
47085044
TL 44 8M 85
47085044
18F
St
44
2012
50
112.05
110.67
119
0
86
95
32
31.5
325
2.30
47085048
TL 48 8M 85
47085048
18F
St
48
2517
60
122.23
120.86
127
0
97
95
45
25.0
327
2.70
47085056
TL 56 8M 85
47085056
18F
St
56
2517
60
142.60
141.23
148
0
116
95
45
25.0
333
4.50
47085064
TL 64 8M 85
47085064
18F
St
64
2517
60
162.97
161.60
168
0
136
95
45
25.0
338
6.30
47085072
TL 72 8M 85
47085072
18F
St
72
3020
75
183.35
181.97
192
0
150
95
51
22.0
340
8.10
47085080
TL 80 8M 85
47085080
18
GG
80
3020
75
203.72
202.35
0
0
180
95
51
22.0
0
10.20
47085090
TL 90 8M 85
47085090
19
GG
90
3020
75
229.18
227.81
0
170
204
95
51
22.0
0
11.20
47085112
TL112 8M 85
47085112
19
GG
112
3020
75
285.21
283.83
0
170
254
95
51
22.0
0
15.00
47085144
TL144 8M 85
47085144
20
GG
144
3525
90
366.69
365.32
0
198
336
95
65
15.0
0
20.20
47085168
TL168 8M 85
47085168
20
GG
168
3525
90
427.81
426.44
0
198
395
95
65
15.0
0
22.40
47085192
TL192 8M 85
47085192
20
GG
192
3525
90
488.92
487.55
0
198
455
95
65
15.0
0
28.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表