目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 14M-40 - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 14M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_14m/t_belt_pulleys_for_taper_bushes_14m_40_asmtab.prj},{NB=48040048},{DESCRIPTION=TL 48 14M 40},{CNSORDERNO=48040048},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=3020},{HM=75},{DP=213.90},{DE=211.11},{DF=226},{DM=0},{DI=170},{F=54},{L=51},{R=1.5},{N=412},{KG=9.90},{I=190.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
48040028
TL 28 14M 40
48040028
18F
St
28
2012
50
124.78
122.12
127
0
94
54
32
11.0
400
2.10
48040030
TL 30 14M 40
48040030
18F
St
30
2012
50
133.69
130.99
138
0
98
54
32
11.0
401
2.70
48040032
TL 32 14M 40
48040032
18F
St
32
2012
50
142.60
139.88
154
0
108
54
32
11.0
403
3.40
48040034
TL 34 14M 40
48040034
18F
St
34
2517
60
151.52
148.79
160
0
110
54
45
4.5
404
3.90
48040036
TL 36 14M 40
48040036
18F
St
36
2517
60
160.43
157.68
168
0
120
54
45
4.5
405
4.80
48040038
TL 38 14M 40
48040038
18F
St
38
2517
60
169.34
166.60
183
0
130
54
45
4.5
406
5.40
48040040
TL 40 14M 40
48040040
18F
St
40
2517
60
178.25
175.49
188
0
138
54
45
4.5
407
6.00
48040044
TL 44 14M 40
48040044
18F
St
44
3020
75
196.08
193.28
211
0
155
54
51
1.5
411
7.70
48040048
TL 48 14M 40
48040048
18F
St
48
3020
75
213.90
211.11
226
0
170
54
51
1.5
412
9.90
48040056
TL 56 14M 40
48040056
18F
GG
56
3020
75
249.55
246.76
256
0
208
54
51
1.5
416
10.70
48040064
TL 64 14M 40
48040064
19F
GG
64
3020
75
285.21
282.41
296
170
240
54
51
1.5
418
13.30
48040072
TL 72 14M 40
48040072
19
GG
72
3020
75
320.86
318.06
0
170
280
54
51
1.5
0
15.00
48040080
TL 80 14M 40
48040080
20
GG
80
3020
75
356.51
353.71
0
170
315
54
51
1.5
0
16.00
48040090
TL 90 14M 40
48040090
20
GG
90
3020
75
401.07
398.28
0
170
360
54
51
1.5
0
18.00
48040112
TL112 14M 40
48040112
20
GG
112
3020
75
499.11
496.32
0
170
457
54
51
1.5
0
25.50
48040144
TL144 14M 40
48040144
20
GG
144
3020
75
641.71
638.92
0
170
600
54
51
1.5
0
32.00
48040168
TL168 14M 40
48040168
20
GG
168
3020
75
748.66
745.87
0
170
706
54
51
1.5
0
43.50
48040192
TL192 14M 40
48040192
20
GG
192
3020
75
855.62
852.82
0
170
813
54
51
1.5
0
49.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表