目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 14M-170 - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 14M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_14m/t_belt_pulleys_for_taper_bushes_14m_170_asmtab.prj},{NB=48170064},{DESCRIPTION=TL 64 14M 170},{CNSORDERNO=48170064},{TYPE=18F},{MAT=GG},{Z=64},{TAPERBUSH=4040},{HM=100},{DP=285.21},{DE=282.41},{DF=296},{DM=0},{DI=240},{F=187},{L=102},{R=42.5},{N=418},{KG=41.00},{I=252.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
48170038
TL 38 14M 170
48170038
18F
St
38
3030
75
169.34
166.60
183
0
130
187
76
55.5
406
11.70
48170040
TL 40 14M 170
48170040
18F
St
40
3030
75
178.25
175.49
188
0
138
187
76
55.5
407
13.00
48170044
TL 44 14M 170
48170044
18F
St
44
3535
90
196.08
193.28
211
0
155
187
89
49.0
411
15.00
48170048
TL 48 14M 170
48170048
18F
St
48
3535
90
213.90
211.11
226
0
170
187
89
49.0
412
19.00
48170056
TL 56 14M 170
48170056
18F
St
56
3535
90
249.55
246.76
256
0
210
187
89
49.0
416
28.50
48170064
TL 64 14M 170
48170064
18F
GG
64
4040
100
285.21
282.41
296
0
240
187
102
42.5
418
41.00
48170072
TL 72 14M 170
48170072
19
GG
72
4040
100
320.86
318.06
0
230
280
187
102
42.5
0
47.00
48170080
TL 80 14M 170
48170080
19
GG
80
4040
100
356.51
353.71
0
230
315
187
102
42.5
0
48.00
48170090
TL 90 14M 170
48170090
20
GG
90
4040
100
401.07
398.28
0
230
360
187
102
42.5
0
52.50
48170112
TL112 14M 170
48170112
20
GG
112
5050
125
499.11
496.32
0
265
457
187
127
30.0
0
74.50
48170144
TL144 14M 170
48170144
20
GG
144
5050
125
641.71
638.92
0
265
600
187
127
30.0
0
91.00
48170168
TL168 14M 170
48170168
20
GG
168
5050
125
748.66
745.87
0
265
706
187
127
30.0
0
116.00
48170192
TL192 14M 170
48170192
20
GG
192
5050
125
855.62
852.82
0
265
813
187
127
30.0
0
134.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表