目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Poly-V pulleys for taper bushes type ''J'' 12 grooves - Poly-V pulleys for taper bush
BEA Ingranaggi
Pulleys
Poly-V pulleys for taper bush
Poly-V pulleys for taper bush type ''J''
Powered by
CAD模型選擇
{bea/pulleys/poly_v_pulleys_for_tl/poly_v_pulleys_for_tl_type_j/poly_v_pulleys_for_tl_type_j_12_grooves.prj},{NB=PJ12106},{DESCRIPTION=J 106 12},{CNSORDERNO=PJ12106},{GROOVE=12},{DE=106},{TYPE=4},{TAPERBUSH=1610},{HM=42},{DM=0},{DI=88},{F=32.0},{L=26},{R=6.50},{S=0.00},{D=0},{KG=1.24},{TYPE1=J}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
D
d
[mm]
KG
[kg]
PJ12040
J 40 12
PJ12040
12
40
1
0
0
0
0
29.1
42
0.00
0.00
12
0.31
PJ12045
J 45 12
PJ12045
12
45
1
0
0
0
0
29.1
42
0.00
0.00
12
0.41
PJ12050
J 50 12
PJ12050
12
50
1
0
0
0
0
29.1
42
0.00
0.00
12
0.52
PJ12056
J 56 12
PJ12056
12
56
1
0
0
0
0
29.1
42
0.00
0.00
12
0.65
PJ12063
J 63 12
PJ12063
12
63
4
1108
28
0
46
32.5
23
9.50
0.00
0
0.39
PJ12071
J 71 12
PJ12071
12
71
4
1108
28
0
46
32.5
23
9.50
0.00
0
0.57
PJ12075
J 75 12
PJ12075
12
75
4
1610
42
0
60
32.5
26
6.50
0.00
0
0.38
PJ12080
J 80 12
PJ12080
12
80
4
1610
42
0
60
32.5
26
6.50
0.00
0
0.52
PJ12085
J 85 12
PJ12085
12
85
4
1610
42
0
60
32.5
26
6.50
0.00
0
0.66
PJ12090
J 90 12
PJ12090
12
90
4
1610
42
0
74
32.5
26
6.50
0.00
0
0.76
PJ12095
J 95 12
PJ12095
12
95
4
1610
42
0
74
32.5
26
6.50
0.00
0
0.93
PJ12100
J 100 12
PJ12100
12
100
4
1610
42
0
74
32.5
26
6.50
0.00
0
1.10
PJ12106
J 106 12
PJ12106
12
106
4
1610
42
0
88
32.0
26
6.50
0.00
0
1.24
PJ12112
J 112 12
PJ12112
12
112
4
1610
42
0
88
32.5
26
6.50
0.00
0
1.47
PJ12118
J 118 12
PJ12118
12
118
4
2012
50
0
98
32.5
32
0.50
0.00
0
1.55
PJ12125
J 125 12
PJ12125
12
125
4
2012
50
0
98
32.5
32
0.50
0.00
0
1.90
PJ12132
J 132 12
PJ12132
12
132
4
2012
50
0
98
32.5
32
0.50
0.00
0
2.21
PJ12140
J 140 12
PJ12140
12
140
3
2517
65
120
0
32.5
45
12.50
0.00
0
2.71
PJ12160
J 160 12
PJ12160
12
160
3
2517
65
120
0
32.5
45
12.50
0.00
0
3.80
PJ12180
J 180 12
PJ12180
12
180
6
2517
65
120
0
32.5
45
6.25
6.25
0
5.03
PJ12190
J 190 12
PJ12190
12
190
6
2517
65
120
0
32.5
45
6.25
6.25
0
5.72
PJ12200
J 200 12
PJ12200
12
200
6
2517
65
120
0
32.5
45
6.25
6.25
0
6.40
PJ12212
J 212 12
PJ12212
12
212
6
2517
65
120
0
32.5
45
6.25
6.25
0
7.33
PJ12224
J 224 12
PJ12224
12
224
6
2517
65
120
0
32.5
45
6.25
6.20
0
8.29
PJ12250
J 250 12
PJ12250
12
250
6
2517
65
120
0
32.5
45
6.25
6.25
0
10.47
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表