目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Couplings ''GEB HRC TL'' hub ''E'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''
BEA Ingranaggi
Couplings
Torsional flexible couplings ''GEB HRC''
Couplings ''GEB HRC TL''
Powered by
CAD模型選擇
{bea/couplings/torsional_flexible_couplings_geb_hrc/couplings_geb_hrc_tl/geb_hrc_tl_hub_e.prj},{NB=GEBHRCE130TL},{DESCRIPTION=GEB HRC 130 TL},{CNSORDERNO=GEBHRCE130TL},{TAPERBUSH=1610},{DMIN=12},{DMAX=42},{A=26.5},{D=130},{M=105},{N=35.0},{R=18.0},{L=88.0},{KG=2.27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
DMIN
Min hole diameter
[mm]
DMAX
Max hole diameter
[mm]
A
[mm]
D
[mm]
M
[mm]
N
[mm]
R
[mm]
L
[mm]
KG
[kg]
GEBHRCE070TL
GEB HRC 70 TL
GEBHRCE070TL
1008
11
25
23.5
69
60
18.0
20.0
65.0
0.44
GEBHRCE090TL
GEB HRC 90 TL
GEBHRCE090TL
1108
11
28
23.5
85
70
22.5
19.5
69.5
0.72
GEBHRCE110TL
GEB HRC 110 TL
GEBHRCE110TL
1610
12
42
26.5
112
100
29.0
18.5
82.0
1.60
GEBHRCE130TL
GEB HRC 130 TL
GEBHRCE130TL
1610
12
42
26.5
130
105
35.0
18.0
88.0
2.27
GEBHRCE150TL
GEB HRC 150 TL
GEBHRCE150TL
2012
15
50
33.5
150
115
40.0
23.5
107.0
3.30
GEBHRCE180TL
GEB HRC 180 TL
GEBHRCE180TL
2517
19
65
46.5
180
125
46.0
34.5
139.0
5.37
GEBHRCE230TL
GEB HRC 230 TL
GEBHRCE230TL
3020
25
75
52.5
225
155
58.0
39.5
163.0
9.53
GEBHRCE280TL
GEB HRC 280 TL
GEBHRCE280TL
3525
35
90
66.5
275
206
72.0
51.0
205.0
20.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表