目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Blue spider for ''GEB SG'' - Torsional flexible couplings - ''GEB SG''
BEA Ingranaggi
Couplings
Flexible couplings backlash ''GEB SG''
Spider couplings ''GEB SG''
Powered by
CAD模型選擇
{bea/couplings/flexible_couplings_backlash_geb_sg/spider_couplings_geb_sg/blue_spider_for_geb_sg.prj},{NB=ELSGB019},{DESCRIPTION=GEB SG 19-24},{CNSORDERNO=ELSGB019},{GMAX=14.0},{TK=5},{TKMAX=10},{KG=0.007},{D=40.000},{F=18.000},{N=12.000},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GMAX
Gyration / 1' max
ⁿ/ₐ
TK
Torque normal
[Nm]
TKMAX
Torque max
[Nm]
KG
[kg]
ELSGB009
GEB SG 9
ELSGB009
28.0
2
4
0.002
ELSGB014
GEB SG 14
ELSGB014
19.0
4
8
0.005
ELSGB019
GEB SG 19-24
ELSGB019
14.0
5
10
0.007
ELSGB024
GEB SG 24-28
ELSGB024
10.6
17
34
0.018
ELSGB028
GEB SG 28-38
ELSGB028
8.5
46
92
0.029
ELSGB038
GEB SG 38-45
ELSGB038
7.1
96
188
0.049
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表