您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 32B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_32b_1.prj},{NB=101460022},{Z=22},{DE=379.0},{DP=356.98},{CNSORDERNO=101460022},{DM=*180},{DMX=180.0},{D1=40},{A=90},{KG=32.31},{B1=29.4},{C=6},{R3=51}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101460008
8
152.0
132.74
101460008
85
30
80
4.20
29.4
6
51
101460009
9
168.0
148.54
101460009
100
30
80
5.78
29.4
6
51
101460010
10
184.0
164.39
101460010
115
30
80
7.60
29.4
6
51
101460011
11
200.0
181.31
101460011
125
30
80
9.26
29.4
6
51
101460012
12
216.0
196.29
101460012
133
30
80
10.91
29.4
6
51
101460013
13
235.0
212.29
101460013
145
30
80
13.05
29.4
6
51
101460014
14
251.0
228.29
101460014
145
30
80
14.25
29.4
6
51
101460015
15
267.0
244.30
101460015
145
30
80
15.53
29.4
6
51
101460016
16
283.0
260.40
101460016
160
30
90
19.87
29.4
6
51
101460017
17
299.0
276.46
101460017
160
30
90
21.35
29.4
6
51
101460018
18
315.0
292.55
101460018
160
30
90
22.92
29.4
6
51
101460019
19
331.0
308.66
101460019
160
30
90
24.53
29.4
6
51
101460020
20
347.0
324.71
101460020
180
40
90
28.50
29.4
6
51
101460021
21
363.0
340.82
101460021
180
40
90
30.36
29.4
6
51
101460022
22
379.0
356.98
101460022
*180
40
90
32.31
29.4
6
51
101460023
23
396.0
373.08
101460023
*180
40
90
34.36
29.4
6
51
101460024
24
412.0
389.18
101460024
*180
40
90
36.50
29.4
6
51
101460025
25
428.0
405.33
101460025
*180
40
90
38.74
29.4
6
51
101460026
26
444.0
421.44
101460026
*180
40
90
41.07
29.4
6
51
101460028
28
476.0
453.69
101460028
*180
40
90
46.01
29.4
6
51
101460030
30
508.0
486.00
101460030
*180
40
90
51.34
29.4
6
51
101460032
32
541.0
518.27
101460032
*200
40
90
59.89
29.4
6
51
101460035
35
589.0
566.71
101460035
*200
40
90
69.16
29.4
6
51
101460038
38
638.0
615.16
101460038
*200
40
90
79.28
29.4
6
51
101460040
40
670.0
647.47
101460040
*218
40
90
86.50
29.4
6
51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表