目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 16B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_16b_2.prj},{NB=202380036},{Z=36},{DE=303.0},{DP=291.44},{CNSORDERNO=202380036},{D2=25},{KG=22.46},{B2=47.7},{B1=15.8},{C=2.5},{R3=26}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202380008
8
77.9
66.37
202380008
16
0.71
47.7
15.8
2.5
26
202380009
9
85.8
74.27
202380009
16
0.97
47.7
15.8
2.5
26
202380010
10
93.8
82.19
202380010
16
1.27
47.7
15.8
2.5
26
202380011
11
101.7
90.14
202380011
20
1.57
47.7
15.8
2.5
26
202380012
12
109.7
98.14
202380012
20
1.94
47.7
15.8
2.5
26
202380013
13
117.7
106.12
202380013
20
2.36
47.7
15.8
2.5
26
202380014
14
125.7
114.15
202380014
20
2.81
47.7
15.8
2.5
26
202380015
15
133.7
122.17
202380015
20
3.31
47.7
15.8
2.5
26
202380016
16
141.8
130.20
202380016
20
3.84
47.7
15.8
2.5
26
202380017
17
149.8
138.22
202380017
20
4.41
47.7
15.8
2.5
26
202380018
18
157.8
146.28
202380018
20
5.01
47.7
15.8
2.5
26
202380019
19
165.9
154.33
202380019
20
5.66
47.7
15.8
2.5
26
202380020
20
173.9
162.38
202380020
20
6.34
47.7
15.8
2.5
26
202380021
21
182.0
170.43
202380021
25
7.00
47.7
15.8
2.5
26
202380022
22
190.1
178.48
202380022
25
7.76
47.7
15.8
2.5
26
202380023
23
198.1
186.53
202380023
25
8.56
47.7
15.8
2.5
26
202380024
24
206.2
194.59
202380024
25
9.40
47.7
15.8
2.5
26
202380025
25
214.2
202.66
202380025
25
10.28
47.7
15.8
2.5
26
202380026
26
222.3
210.72
202380026
25
11.20
47.7
15.8
2.5
26
202380027
27
230.4
218.79
202380027
25
12.15
47.7
15.8
2.5
26
202380028
28
238.4
226.85
202380028
25
13.14
47.7
15.8
2.5
26
202380029
29
246.5
234.92
202380029
25
14.17
47.7
15.8
2.5
26
202380030
30
254.6
243.00
202380030
25
15.24
47.7
15.8
2.5
26
202380031
31
262.6
251.08
202380031
25
16.35
47.7
15.8
2.5
26
202380032
32
270.7
259.13
202380032
25
17.50
47.7
15.8
2.5
26
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表