目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 08B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_08b_2.prj},{NB=202340041},{Z=41},{DE=172.4},{DP=165.91},{CNSORDERNO=202340041},{D2=20},{KG=3.20},{B2=21},{B1=7},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202340008
8
38.0
33.18
202340008
10
0.07
21
7
1.3
13
202340009
9
42.0
37.13
202340009
10
0.10
21
7
1.3
13
202340010
10
45.9
41.10
202340010
10
0.13
21
7
1.3
13
202340011
11
49.9
45.07
202340011
10
0.17
21
7
1.3
13
202340012
12
53.9
49.07
202340012
10
0.21
21
7
1.3
13
202340013
13
57.9
53.06
202340013
10
0.25
21
7
1.3
13
202340014
14
61.9
57.07
202340014
10
0.30
21
7
1.3
13
202340015
15
65.9
61.09
202340015
10
0.36
21
7
1.3
13
202340016
16
69.9
65.10
202340016
12
0.41
21
7
1.3
13
202340017
17
74.0
69.11
202340017
12
0.47
21
7
1.3
13
202340018
18
78.0
73.14
202340018
12
0.54
21
7
1.3
13
202340019
19
82.0
77.16
202340019
12
0.61
21
7
1.3
13
202340020
20
86.0
81.19
202340020
12
0.68
21
7
1.3
13
202340021
21
90.1
85.22
202340021
16
0.75
21
7
1.3
13
202340022
22
94.1
89.24
202340022
16
0.83
21
7
1.3
13
202340023
23
98.1
93.27
202340023
16
0.92
21
7
1.3
13
202340024
24
102.1
97.29
202340024
16
1.01
21
7
1.3
13
202340025
25
106.2
101.33
202340025
16
1.10
21
7
1.3
13
202340026
26
110.2
105.36
202340026
16
1.20
21
7
1.3
13
202340027
27
114.2
109.40
202340027
16
1.31
21
7
1.3
13
202340028
28
118.3
113.42
202340028
16
1.42
21
7
1.3
13
202340029
29
122.3
117.46
202340029
16
1.53
21
7
1.3
13
202340030
30
126.3
121.50
202340030
16
1.65
21
7
1.3
13
202340031
31
130.4
125.54
202340031
16
1.77
21
7
1.3
13
202340032
32
134.4
129.56
202340032
16
1.90
21
7
1.3
13
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表