您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
PP20H - Pressure and continuous level measurement
Baumer Group
Products
Process sensors
Pressure measurement
Powered by
CAD模型選擇
{baumer/products/processsensors/pressuremeasurement/pp20h_asmtab.prj},{NB=Baumer_PP20H_11204220},{AN=11204220},{WT=285},{OCX=1},{PCX=2},{HM=Stainless steel 1.4404 AISI 316L},{AC=±0.5 % FS},{MR=0 ... 10 bar (EN)},{KOP=Relative (gauged)},{OS=4...20 mA},{OC=M12-A, 4-pin},{PC=G 1 A hygienic (A04)},{PCM=Stainless steel 1.4404 AISI 316L},{SE=None},{OF=NSF H1 listed (FDA approved)},{DT=Without display},{EX=Standard safety},{AP=Standard approvals},{TECH=Silicon},{TC=PP20H-2.3B22R.A114.442020.000},{TCX=PP20H},{WS=icon_website.png},{EP=eplan_data_standard.png},{CTR=-20 ... 125 °C},{LTS=≤ 0.2 % FSR/a},{MME=± 0.5 % FSR 0 Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
HM
Housing material
ⁿ/ₐ
AC
Accuracy
ⁿ/ₐ
MR
Measuring range
ⁿ/ₐ
KOP
Kind of pressure
ⁿ/ₐ
OS
Output signal
ⁿ/ₐ
OC
Output Connection
ⁿ/ₐ
PC
Process connection
ⁿ/ₐ
PCM
Process connection material
ⁿ/ₐ
SE
Sealing
ⁿ/ₐ
OF
Oil filling
ⁿ/ₐ
DT
Display
ⁿ/ₐ
EX
ATEX
ⁿ/ₐ
AP
Approvals
ⁿ/ₐ
TECH
Technology
ⁿ/ₐ
TC
Typecode
ⁿ/ₐ
AN
Article number
ⁿ/ₐ
CTR
Compensated temperature range
ⁿ/ₐ
LTS
Long term stability
ⁿ/ₐ
MME
Max. measuring error
ⁿ/ₐ
SEM
Standard error of measurement (BFSL)
ⁿ/ₐ
RT
Rise time (10 ... 90 %)
ⁿ/ₐ
TEMPC
Temperature coefficient
ⁿ/ₐ
SCC
SIP/CIP compatibility
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
DOP
Degree of protection (EN60529)
ⁿ/ₐ
CO
Current output
ⁿ/ₐ
VO
Voltage output
ⁿ/ₐ
CC
Voltage supply range
ⁿ/ₐ
PRP
Proof Pressure
ⁿ/ₐ
BP
Burst Pressure
ⁿ/ₐ
WT
Weight
[g]
CS
Certificates
ⁿ/ₐ
PP20H-2.1B11R.A114.412020...
Stainless steel 1.4404 AI...
± 1.0 % FS
0 ... 0.4 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A DIN 3852-E (G51)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.1B11R.A114.412020...
11216391
-20 ... 125 °C
≤ 0.2 % FSR/a
± 1.0 % FSR 0 Including z...
± 0.5 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
118
CE
PP20H-2.1B11R.A114.482020...
Stainless steel 1.4404 AI...
± 1.0 % FS
0 ... 0.4 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.1B11R.A114.482020...
11204211
-20 ... 125 °C
≤ 0.2 % FSR/a
± 1.0 % FSR 0 Including z...
± 0.5 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
82
CE
PP20H-2.1B11R.D115.482020...
Stainless steel 1.4404 AI...
± 1.0 % FS
0 ... 0.4 bar
Relative (gauged)
IO-Link Dual Ch., 4 ... 2...
M12-A, 5-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.1B11R.D115.482020...
11217005
-20 ... 105 °C
≤ 0.2 % FSR/a
± 1.0 % FSR 0 Including z...
± 0.5 % FSR Including non...
≤ 5 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 3-wire
18 ... 30 V DC , with IO-...
10 bar
20 bar
90
CE
PP20H-2.3B15R.A114.482020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 1 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B15R.A114.482020...
11204208
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
79
CE
PP20H-2.3B15R.D115.482020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 1 bar
Relative (gauged)
IO-Link Dual Ch., 4 ... 2...
M12-A, 5-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B15R.D115.482020...
11221063
-20 ... 105 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 5 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 3-wire
18 ... 30 V DC , with IO-...
10 bar
20 bar
82
CE
PP20H-2.3B18R.D115.412220...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 2.5 bar
Relative (gauged)
IO-Link Dual Ch., 4 ... 2...
M12-A, 5-pin
G 1/2 A DIN 3852-E (G51)
Stainless steel 1.4404 AI...
EPDM
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B18R.D115.412220...
11706119
-20 ... 105 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 5 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 3-wire
18 ... 30 V DC , with IO-...
10 bar
20 bar
117
CE
PP20H-2.3B19R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 4 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B19R.A114.532020...
11211378
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
148
CE
PP20H-2.3B20A.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 6 bar
Absolute
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B20A.A114.532020...
11205500
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
158
CE
PP20H-2.3B20R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 6 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B20R.A114.532020...
11204209
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
254
CE
PP20H-2.3B22R.A114.412020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 10 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A DIN 3852-E (G51)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B22R.A114.412020...
11212821
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
132
CE
PP20H-2.3B22R.A114.442020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 10 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1 A hygienic (A04)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B22R.A114.442020...
11204220
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
285
CE
PP20H-2.3B22R.A114.482020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 10 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B22R.A114.482020...
11204204
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
82
CE
PP20H-2.3B22R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 10 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B22R.A114.532020...
11204212
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
251
CE
PP20H-2.3B24R.A114.412020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 16 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A DIN 3852-E (G51)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B24R.A114.412020...
11242884
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
92
CE
PP20H-2.3B24R.A114.482020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 16 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B24R.A114.482020...
11249746
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
92
CE
PP20H-2.3B26R.A114.482020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 25 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B26R.A114.482020...
11215932
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
83
CE
PP20H-2.3B26R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 25 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B26R.A114.532020...
11204206
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
255
CE
PP20H-2.3B27R.A114.482020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 40 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
G 1/2 A hygienic (A03)
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B27R.A114.482020...
11211194
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
92
CE
PP20H-2.3B27R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
0 ... 40 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B27R.A114.532020...
11210879
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
254
CE
PP20H-2.3B76R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
-1 ... 3 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B76R.A114.532020...
11204205
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
254
CE
PP20H-2.3B77R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
-1 ... 5 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B77R.A114.532020...
11204214
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
243
CE
PP20H-2.3B79R.A114.532020...
Stainless steel 1.4404 AI...
± 0.5 % FS
-1 ... 9 bar
Relative (gauged)
4 ... 20 mA
M12-A, 4-pin
ISO 2852 (Tri-Clamp), DN ...
Stainless steel 1.4404 AI...
None
NSF H1 listed (FDA approv...
Without display
Standard safety
Standard approvals
Silicon
PP20H-2.3B79R.A114.532020...
11204210
-20 ... 125 °C
≤ 0.2 % FSR/a
± 0.5 % FSR Including zer...
± 0.2 % FSR Including non...
≤ 15 ms
≤ 0.2 % FSR/10 K , measur...
< 35 min, in general @ me...
-20 ... 85 °C
IP 67 , without connector...
4 ... 20 mA , 2-wire
0 ... 10 V DC , 3-wire
11 ... 30 V DC , with 4 ....
10 bar
20 bar
254
CE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表