IFRM - Inductive proximity switch
Baumer Group
Products
Object detection
Inductive proximity switches
Powered by
CAD模型選擇
{baumer/products/objectdetection/inductiveproximityswitches/ifrm_asmtab.prj},{NB=Baumer_IFRM_10229690},{TYPE=Cylindrical smooth},{DIM=6.5},{OS=PNP make function (NO)},{MT=Flush},{STYPE=High temperature},{CT=Cable FEP, 1 m},{TC=IFRM 06P1707},{TCX=IFRM},{AN=10229690},{WS=icon_website.png},{EP=eplan_data_standard.png},{SN=2 mm},{TD=± 10 % (-25 ... +75 °C) | - 10 % / + 15 % (-25 ... +100 °C)},{HYS=3 ... 20 % of Sr},{TTMAX=},{MH=Stainless steel},{MS=PBT},{WT=21},{PC=IP 67},{ET=6 ... 30 VDC},{CONS=12 mA},{OC=< 100 mA},{OT=-25 ... +100 °C},{CS=CE, UL},{EC=t.b.d.},{CTN=t.b.d.},{COO=t.b.d.},{MTX=6},{TYPEX=6},{CTX=4},{CD=3.000},{CR=22.500},{WD=1.080},{PPATH=ifrm_asmtpl.prj},{DIST=2.500},{VER=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
DIM
Dimension
[mm]
OS
Output circuit
ⁿ/ₐ
MT
Mounting type
ⁿ/ₐ
STYPE
Special type
ⁿ/ₐ
CT
Connection types
ⁿ/ₐ
TC
Typecode
ⁿ/ₐ
AN
Article number
ⁿ/ₐ
SN
Nominal sensing distance Sn
ⁿ/ₐ
TD
Temperature drift
ⁿ/ₐ
HYS
Hysteresis
ⁿ/ₐ
TTMAX
Tightening torque max.
ⁿ/ₐ
MH
Housing material
ⁿ/ₐ
MS
Material (sensing face)
ⁿ/ₐ
WT
Weight
[g]
PC
Protection class
ⁿ/ₐ
ET
Voltage supply range +Vs
ⁿ/ₐ
CONS
Current consumption max. (no load)
ⁿ/ₐ
OC
Output current
ⁿ/ₐ
OT
Operating temperature
ⁿ/ₐ
CS
Certificates
ⁿ/ₐ
IFRM 03N1501/KS35L
Cylindrical smooth
3
NPN make function (NO)
Flush
Flylead connector M8
IFRM 03N1501/KS35L
10139543
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
8
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N1501/L
Cylindrical smooth
3
NPN make function (NO)
Flush
Cable, L=2 m
IFRM 03N1501/L
10138309
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
15
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N1503/Q
Cylindrical smooth
3
NPN make function (NO)
Flush
Wires, 0.5 m
IFRM 03N1503/Q
10138311
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
6
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N1505/CS35L
Cylindrical smooth
3
NPN make function (NO)
Flush
Connector M8
IFRM 03N1505/CS35L
10140295
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
10
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N1713/L
Cylindrical smooth
3
NPN make function (NO)
Flush
Cable, L=2 m
IFRM 03N1713/L
11166559
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
22
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 03N1713/QL
Cylindrical smooth
3
NPN make function (NO)
Flush
Wires, 0.5 m
IFRM 03N1713/QL
11166747
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
5
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 03N3501/KS35L
Cylindrical smooth
3
NPN break function (NC)
Flush
Flylead connector M8
IFRM 03N3501/KS35L
10139549
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
88
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N3501/L
Cylindrical smooth
3
NPN break function (NC)
Flush
Cable, L=2 m
IFRM 03N3501/L
10138310
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
20
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N3503/Q
Cylindrical smooth
3
NPN break function (NC)
Flush
Wires, 0.5 m
IFRM 03N3503/Q
10138312
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
4
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N3505/CS35L
Cylindrical smooth
3
NPN break function (NC)
Flush
Connector M8
IFRM 03N3505/CS35L
10142166
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
90
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03N3713/L
Cylindrical smooth
3
NPN break function (NC)
Flush
Cable, L=2 m
IFRM 03N3713/L
11166560
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
20
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 03N3713/QL
Cylindrical smooth
3
NPN break function (NC)
Flush
Wires, 0.5 m
IFRM 03N3713/QL
11166750
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
6
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 03P1501/KS35L
Cylindrical smooth
3
PNP make function (NO)
Flush
Flylead connector M8
IFRM 03P1501/KS35L
10138545
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
10
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P1501/L
Cylindrical smooth
3
PNP make function (NO)
Flush
Cable, L=2 m
IFRM 03P1501/L
10134726
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
18
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P1503/Q
Cylindrical smooth
3
PNP make function (NO)
Flush
Wires, 0.5 m
IFRM 03P1503/Q
10137011
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
6
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P1505/CS35L
Cylindrical smooth
3
PNP make function (NO)
Flush
Connector M8
IFRM 03P1505/CS35L
10140294
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
80
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P1713/L
Cylindrical smooth
3
PNP make function (NO)
Flush
Cable, L=2 m
IFRM 03P1713/L
11166541
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
19
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 03P1713/QL
Cylindrical smooth
3
PNP make function (NO)
Flush
Wires, 0.5 m
IFRM 03P1713/QL
11166744
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
6
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 03P3501/KS35L
Cylindrical smooth
3
PNP break function (NC)
Flush
Flylead connector M8
IFRM 03P3501/KS35L
10139497
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
8
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P3501/L
Cylindrical smooth
3
PNP break function (NC)
Flush
Cable, L=2 m
IFRM 03P3501/L
10137012
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
20
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P3503/Q
Cylindrical smooth
3
PNP break function (NC)
Flush
Wires, 0.5 m
IFRM 03P3503/Q
10137013
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
5
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P3505/CS35L
Cylindrical smooth
3
PNP break function (NC)
Flush
Connector M8
IFRM 03P3505/CS35L
10142167
0.8 mm
2 ... 20 % of Sr
Stainless steel
POM
90
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFRM 03P3713/L
Cylindrical smooth
3
PNP break function (NC)
Flush
Cable, L=2 m
IFRM 03P3713/L
11166558
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
20
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 03P3713/QL
Cylindrical smooth
3
PNP break function (NC)
Flush
Wires, 0.5 m
IFRM 03P3713/QL
11166561
1 mm
- 5 % / + 10 % (+10 ... +...
2 ... 20 % of Sr
Stainless steel
POM
5
IP 67
6 ... 30 VDC
10 mA
< 100 mA
-10 ... +70 °C
CE, UL
IFRM 04N15A1/KS35PL
Cylindrical smooth
4
NPN make function (NO)
Flush
Flylead connector M8
IFRM 04N15A1/KS35PL
10160285
1 mm
2 ... 20 % of Sr
Stainless steel
LCP
10
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表