IFFM - Inductive proximity switch
Baumer Group
Products
Object detection
Inductive proximity switches
Powered by
CAD模型選擇
{baumer/products/objectdetection/inductiveproximityswitches/iffm_asmtab.prj},{NB=Baumer_IFFM_10160246},{TYPE=Rectangular},{MH=Die-cast zinc nickel plated},{DIM=8.000},{OS=NPN break function (NC)},{MT=Flush},{CT=Connector M8},{TC=IFFM 08N37A5/O1S35L},{TCX=IFFM},{AN=10160246},{WS=icon_website.png},{EP=eplan_data_standard.png},{SN=2 mm},{HYS=3 ... 20 % of Sr},{TTMAX=},{MS=PBT},{WT=9},{PC=IP 67},{ET=6 ... 36 VDC},{CONS=12 mA},{OC=< 200 mA},{OT=-25 ... +75 °C},{CS=CE, UL},{EC=t.b.d.},{CTN=t.b.d.},{COO=t.b.d.},{CD=0.000},{CR=0.000},{WD=0.000},{VER=13},{PPATH=iffm_asmtpl.prj},{DIST=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MH
Housing material
ⁿ/ₐ
DIM
Dimension
[mm]
OS
Output circuit
ⁿ/ₐ
MT
Mounting type
ⁿ/ₐ
CT
Connection types
ⁿ/ₐ
TC
Typecode
ⁿ/ₐ
AN
Article number
ⁿ/ₐ
SN
Nominal sensing distance Sn
[mm]
HYS
Hysteresis
ⁿ/ₐ
TTMAX
Tightening torque max.
ⁿ/ₐ
MS
Material (sensing face)
ⁿ/ₐ
WT
Weight
[g]
PC
Protection class
ⁿ/ₐ
ET
Voltage supply range +Vs
ⁿ/ₐ
CONS
Current consumption max. (no load)
ⁿ/ₐ
OC
Output current
ⁿ/ₐ
OT
Operating temperature
ⁿ/ₐ
CS
Certificates
ⁿ/ₐ
IFFM 04N1501/O1L
Rectangular
Stainless steel
4.000
NPN make function (NO)
Flush
Cable, L=2 m
IFFM 04N1501/O1L
10140708
0.8 mm
2 ... 20 % of Sr
EP
23
IP 67
10 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFFM 04N3501/O1L
Rectangular
Stainless steel
4.000
NPN break function (NC)
Flush
Cable, L=2 m
IFFM 04N3501/O1L
10142682
0.8 mm
2 ... 20 % of Sr
EP
19
IP 67
10 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFFM 04P1501/O1L
Rectangular
Stainless steel
4.000
PNP make function (NO)
Flush
Cable, L=2 m
IFFM 04P1501/O1L
10140707
0.8 mm
2 ... 20 % of Sr
EP
23
IP 67
10 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFFM 04P3501/O1L
Rectangular
Stainless steel
4.000
PNP break function (NC)
Flush
Cable, L=2 m
IFFM 04P3501/O1L
10142681
0.8 mm
2 ... 20 % of Sr
EP
20
IP 67
10 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
IFFM 06N15A1/O1L
Rectangular
Brass nickel plated
6.000
NPN make function (NO)
Flush
Cable, L=2 m
IFFM 06N15A1/O1L
10146224
1 mm
2 ... 20 % of Sr
LCP
27
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
UL
IFFM 06N15A3/O1L
Rectangular
Brass nickel plated
6.000
NPN make function (NO)
Flush
Cable, L=2 m
IFFM 06N15A3/O1L
10146220
1 mm
2 ... 20 % of Sr
LCP
24
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06N15A3/O1S05L
Rectangular
Brass nickel plated
6.000
NPN make function (NO)
Flush
Connector M5
IFFM 06N15A3/O1S05L
10146216
1 mm
2 ... 20 % of Sr
LCP
6
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06N35A1/O1L
Rectangular
Brass nickel plated
6.000
NPN break function (NC)
Flush
Cable, L=2 m
IFFM 06N35A1/O1L
10146225
1 mm
2 ... 20 % of Sr
LCP
28
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
UL
IFFM 06N35A3/O1L
Rectangular
Brass nickel plated
6.000
NPN break function (NC)
Flush
Cable, L=2 m
IFFM 06N35A3/O1L
10146221
1 mm
2 ... 20 % of Sr
LCP
24
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06N35A3/O1S05L
Rectangular
Brass nickel plated
6.000
NPN break function (NC)
Flush
Connector M5
IFFM 06N35A3/O1S05L
10146217
1 mm
2 ... 20 % of Sr
LCP
6
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
UL
IFFM 06P15A1/O1L
Rectangular
Brass nickel plated
6.000
PNP make function (NO)
Flush
Cable, L=2 m
IFFM 06P15A1/O1L
10146222
1 mm
2 ... 20 % of Sr
LCP
28
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06P15A3/O1L
Rectangular
Brass nickel plated
6.000
PNP make function (NO)
Flush
Cable, L=2 m
IFFM 06P15A3/O1L
10146218
1 mm
2 ... 20 % of Sr
LCP
27
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06P15A3/O1S05L
Rectangular
Brass nickel plated
6.000
PNP make function (NO)
Flush
Connector M5
IFFM 06P15A3/O1S05L
10146214
1 mm
2 ... 20 % of Sr
LCP
6
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06P35A1/O1L
Rectangular
Brass nickel plated
6.000
PNP break function (NC)
Flush
Cable, L=2 m
IFFM 06P35A1/O1L
10146223
1 mm
2 ... 20 % of Sr
LCP
29
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06P35A3/O1L
Rectangular
Brass nickel plated
6.000
PNP break function (NC)
Flush
Cable, L=2 m
IFFM 06P35A3/O1L
10146219
1 mm
2 ... 20 % of Sr
LCP
24
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 06P35A3/O1S05L
Rectangular
Brass nickel plated
6.000
PNP break function (NC)
Flush
Connector M5
IFFM 06P35A3/O1S05L
10146215
1 mm
2 ... 20 % of Sr
LCP
5
IP 67
6 ... 30 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N1701/O1L
Rectangular
Die-cast zinc nickel plat...
8.000
NPN make function (NO)
Flush
Cable, L=2 m
IFFM 08N1701/O1L
10229710
2 mm
3 ... 20 % of Sr
PBT
40
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N1701/O1S35L
Rectangular
Die-cast zinc nickel plat...
8.000
NPN make function (NO)
Flush
Connector M8
IFFM 08N1701/O1S35L
10224260
2 mm
3 ... 20 % of Sr
PBT
16
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N1702/O1L
Rectangular
Brass nickel plated
8.000
NPN make function (NO)
Flush
Cable, L=2 m
IFFM 08N1702/O1L
10124010
2 mm
3 ... 20 % of Sr
PBT
39
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N1703/O1L
Rectangular
Die-cast zinc nickel plat...
8.000
NPN make function (NO)
Flush
Cable, L=2 m
IFFM 08N1703/O1L
10216613
2 mm
3 ... 20 % of Sr
PBT
36
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N1703/O2S35L
Rectangular
Brass nickel plated
8.000
NPN make function (NO)
Flush
Connector M8
IFFM 08N1703/O2S35L
10227201
2 mm
3 ... 20 % of Sr
PBT
20
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N17A1/O1S35L
Rectangular
Die-cast zinc nickel plat...
8.000
NPN make function (NO)
Flush
Connector M8
IFFM 08N17A1/O1S35L
10160242
2 mm
3 ... 20 % of Sr
PBT
13
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N17A3/O1S35L
Rectangular
Brass nickel plated
8.000
NPN make function (NO)
Flush
Connector M8
IFFM 08N17A3/O1S35L
10160243
2 mm
3 ... 20 % of Sr
PBT
13
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N17A5/O1S35L
Rectangular
Die-cast zinc nickel plat...
8.000
NPN make function (NO)
Flush
Connector M8
IFFM 08N17A5/O1S35L
10160245
2 mm
3 ... 20 % of Sr
PBT
9
IP 67
6 ... 36 VDC
12 mA
< 200 mA
-25 ... +75 °C
CE, UL
IFFM 08N17A6/KS35L
Rectangular
Die-cast zinc nickel plat...
8.000
NPN make function (NO)
Flush
Flylead connector M8
IFFM 08N17A6/KS35L
10143588
2 mm
2 ... 20 % of Sr
0.8 Nm
PBT
12
IP 67
6 ... 30 VDC
12 mA
< 100 mA
-25 ... +75 °C
CE, UL
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表