25mm
Bando
Synchronized Pulley
Machined shaft hole type
T10 type
Powered by
CAD模型選擇
{bando/synchronized_pulley/machined_shaft_hole_type/t10_type/t10_25_asmtab.prj},{NB=26T10-25AF(12)},{N=26},{SHAPE1=A},{FLANGE=F},{MAT=Carbon steel},{DP=82.76},{DO=80.90},{W=32},{L=45},{WA=27},{S=2.5},{B=13},{DB=45},{SD=12},{DMAX=30},{DMIN=12},{K=0},{E=0},{FLNO=FT9272},{SHAPEX='A','A','B','B'},{MA=1.1},{MB=1.3},{FLX='F', 'with Flange', '', 'without Flange'},{PPATH=t10_25/t10_25_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
N
No.of teeth
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
MAT
Material of pulley
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
L
l
[mm]
WA
[mm]
S
[mm]
B
[mm]
DB
db
[mm]
DMAX
[mm]
DMIN
[mm]
K
[mm]
E
[mm]
MASS
Mass (Rough estimate)
[kg]
FLNO
Flange No.
ⁿ/ₐ
12T10-25AF
12
AF
Carbon steel
38.20
36.35
32
45
27
2.5
13
25
15
8
0
0
0.20
FT4828
14T10-25AF
14
AF
Carbon steel
44.56
42.70
32
45
27
2.5
13
30
20
10
0
0
0.29
FT5333
15T10-25AF
15
AF
Carbon steel
47.75
45.90
32
45
27
2.5
13
33
22
10
0
0
0.34
FT5939
16T10-25AF
16
AF
Carbon steel
50.93
49.05
32
45
27
2.5
13
35
24
10
0
0
0.39
FT6242
18T10-25AF
18
AF
Carbon steel
57.30
55.45
32
45
27
2.5
13
37
26
12
0
0
0.51
FT6848
20T10-25AF
20
AF
Carbon steel
63.66
61.80
32
45
27
2.5
13
40
28
12
0
0
0.65
FT7555
22T10-25AF
22
AF
Carbon steel
70.03
68.15
32
45
27
2.5
13
40
28
12
0
0
0.8
FT7753
24T10-25AF
24
AF
Carbon steel
76.39
74.55
32
45
27
2.5
13
40
28
12
0
0
0.98
FT8363
25T10-25AF
25
AF
Carbon steel
79.58
77.70
32
45
27
2.5
13
40
28
12
0
0
1.0
FT8969
26T10-25AF
26
AF
Carbon steel
82.76
80.90
32
45
27
2.5
13
45
30
12
0
0
1.1
FT9272
28T10-25AF
28
AF
Carbon steel
89.13
87.25
32
45
27
2.5
13
45
30
12
0
0
1.3
FT9878
30T10-25AF
30
AF
Carbon steel
95.49
93.65
32
45
27
2.5
13
45
30
12
0
0
1.5
FT10887
32T10-25AF
32
AF
Carbon steel
101.86
100.00
32
45
27
2.5
13
50
32
14
0
0
1.8
FT10887
36T10-25AF
36
AF
Carbon steel
114.59
112.75
32
45
27
2.5
13
50
32
14
0
0
2.3
FT120100
40T10-25AF
40
AF
Carbon steel
127.32
125.45
32
45
27
2.5
13
50
32
14
0
0
2.9
FT136116
44T10-25D
44
D
Carbon steel
140.06
138.20
32
50
0
0.0
18
55
34
16
120
11
2.3
-
48T10-25D
48
D
Carbon steel
152.79
150.95
32
50
0
0.0
18
55
34
16
132
11
2.6
-
50T10-25D
50
D
Carbon steel
159.15
157.30
32
50
0
0.0
18
60
35
16
140
11
2.8
-
60T10-25D
60
D
Carbon steel
190.99
189.10
32
50
0
0.0
18
60
35
16
170
11
3.7
-
72T10-25D
72
D
Carbon steel
229.18
227.30
32
50
0
0.0
18
60
35
16
180
11
6.3
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表