10 mm
Bando
Pulley
STS Pulley
Axis hole processing type
S2M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/axis_hole_processing_type/s2m_type/10mm_asmtab.prj},{NB=28S2M0100BF-50(-)},{IDNR=},{N=28},{SHAPE=BF},{MAT=High tensile aluminum alloy},{DP=17.83},{DO=17.32},{L=23},{WA=12},{S=2},{B=7},{DB=11},{AP=},{NTH=-},{SD=5},{FL=0},{FLNO=FM2113},{XX=9},{PT=S2M},{BW=0100},{VER=3},{AFX=11.000},{SFBF=6.000},{SFBFT=6.000},{NEWSFK=0.000},{NWESFTK=0.000},{OLDSFK=0.000},{OLDSFTK=0.000},{MIN=5.000},{PPATH=s2m_asmtpl.prj},{NEWAFK=8.000},{OLDAFK=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
N
No. of teeth
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
L
[mm]
WA
[mm]
S
s
[mm]
B
[mm]
DB
db
[mm]
MASS
Mass (Rough estimate)
[g]
FLNO
Flange No.
ⁿ/ₐ
14S2M0100SF
14
High tensile aluminum all...
8.91
8.40
14
21
12
2
7
13
4
FM1306
15S2M0100SF
15
High tensile aluminum all...
9.55
9.04
14
21
12
2
7
13
4
FM1306
16S2M0100SF
16
High tensile aluminum all...
10.19
9.68
14
21
12
2
7
14
5
FM1407
18S2M0100SF
18
High tensile aluminum all...
11.46
10.95
14
21
12
2
7
14
6
FM1407
20S2M0100SF
20
High tensile aluminum all...
12.73
12.22
14
21
12
2
7
16
7
FM1609
22S2M0100SF
22
High tensile aluminum all...
14.01
13.50
14
21
12
2
7
17
8
FM1710
24S2M0100SF
24
High tensile aluminum all...
15.28
14.77
14
21
12
2
7
19
10
FM1912
26S2M0100BF
26
High tensile aluminum all...
16.55
16.04
16
23
12
2
7
11
9
FM2013
28S2M0100BF
28
High tensile aluminum all...
17.83
17.32
16
23
12
2
7
11
10
FM2113
30S2M0100BF
30
High tensile aluminum all...
19.10
18.59
16
23
12
2
7
13
12
FM2215
32S2M0100BF
32
High tensile aluminum all...
20.37
19.86
16
23
12
2
7
14
14
FM2516
34S2M0100BF
34
High tensile aluminum all...
21.65
21.14
16
23
12
2
7
14
16
FM2516
36S2M0100BF
36
High tensile aluminum all...
22.92
22.41
16
23
12
2
7
17
19
FM2919
40S2M0100BF
40
High tensile aluminum all...
25.46
24.96
16
23
12
2
7
19
24
FM3121
44S2M0100BF
44
High tensile aluminum all...
28.01
27.50
16
23
12
2
7
20
29
FM3222
48S2M0100BF
48
High tensile aluminum all...
30.56
30.05
16
23
12
2
7
24
37
FM3626
50S2M0100BF
50
High tensile aluminum all...
31.83
31.32
16
23
12
2
7
25
40
FM3727
60S2M0100BF
60
High tensile aluminum all...
38.20
37.69
16
23
12
2
7
26
55
FM4328
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表