60 mm
Bando
Pulley
STS Pulley
Axis hole processing type
S14M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/axis_hole_processing_type/s14m_type/60mm_asmtab.prj},{NB=48S14M0600A-300(-) },{IDNR=},{N=48},{SHAPE=A},{MAT=Carbon steel steel},{DP=213.90},{DO=211.11},{W=73},{R=98},{WA=67},{S=3},{B=25},{DB=160},{AP=},{NTH=-},{SD=30},{K=0},{E=0.0},{FL=0},{FLNO=FS225195},{XX=9},{PT=S14M},{BW=0600},{VER=2},{AX=160.000},{BX=90.000},{BT=90.000},{NEWBK=90.000},{NEWBTK=90.000},{OLDBK=90.000},{OLDBTK=90.000},{MIN=30.000},{NEWA=160.000},{OLDA=160.000},{PPATH=s14m_asmtpl.prj},{T=2.300},{Y=0.000},{Z=0.000},{X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
N
No. of teeth
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
R
[mm]
L
[mm]
WA
[mm]
S
s
[mm]
B
[mm]
DB
db
[mm]
K
[mm]
E
[mm]
MASS
Mass (Rough estimate)
[g]
FLNO
Flange No.
ⁿ/ₐ
28S14M0600A
28
Carbon steel steel
124.78
121.98
73
93
93
67
3
20
100
0
0.0
5.8
FS136106
30S14M0600A
30
Carbon steel steel
133.69
130.90
73
93
93
67
3
20
110
0
0.0
6.7
FS145115
32S14M0600A
32
Carbon steel steel
142.60
139.81
73
93
93
67
3
20
110
0
0.0
7.8
FS154124
34S14M0600A
34
Carbon steel steel
151.52
148.72
73
93
93
67
3
20
130
0
0.0
8.9
FS163133
36S14M0600A
36
Carbon steel steel
160.43
157.63
73
93
93
67
3
20
130
0
0.0
10.1
FS172142
40S14M0600A
40
Carbon steel steel
178.25
175.46
73
93
93
67
3
20
130
0
0.0
12.5
FS189159
42S14M0600A
42
Carbon steel steel
187.17
184.37
73
93
93
67
3
20
160
0
0.0
13.9
FS198168
44S14M0600A
44
Carbon steel steel
196.08
193.28
73
98
98
67
3
25
160
0
0.0
15.4
FS207177
48S14M0600A
48
Carbon steel steel
213.90
211.11
73
98
98
67
3
25
160
0
0.0
18.6.
FS225195
50S14M0600A
50
Carbon steel steel
222.82
220.02
73
98
98
67
3
25
160
0
0.0
20.2
FS234204
60S14M0600D
60
-
267.38
264.59
79
109
109
0
0
30
155
221
30.5
25.7
-
64S14M0600D
64
-
285.21
282.41
79
109
109
0
0
30
155
239
30.5
27.2
-
72S14M0600D
72
-
320.86
318.06
79
109
109
0
0
30
155
275
30.5
30.3
-
84S14M0600D
84
-
374.33
371.54
79
109
109
0
0
30
165
328
30.5
37.2
-
96S14M0600E
96
-
427.81
425.01
79
109
109
0
0
30
165
382
29.0
42.1
-
120S14M0600E
120
-
534.76
531.97
79
114
114
0
0
35
175
488
29.0
55.9
-
144S14M0600E
144
-
641.71
638.92
79
114
114
0
0
35
180
596
29.0
67.4
-
156S14M0600E
156
-
695.19
692.39
79
114
114
0
0
35
180
648
29.0
76.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表