Type F - Taper-Lock Weld-on Hubs
Baldor Reliance
Dodge
PT Components
TL Weld-on Hubs
Powered by
CAD模型選擇
{baldor/dodge/pt_components/tl_weld_on_hubs/tl_wo_h_f.prj},{NB=226030},{PN=226030},{HN=6F25E},{HN1=6F25},{TL=2517},{BORE=1/2 to 2-11/16},{WT=3.8},{A=5.537},{FL=0.060},{TLA=3.370},{TLJ=0.000000},{TLH=0.000000},{TLC=0.0000},{NDM=0.5000},{KDM=0.417},{TLL=0.9500},{TLNDM=0.5000},{BC=3.250},{AN=95},{AN1=95},{B=1.53125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
HN
Hub Number
ⁿ/ₐ
TL
Taper-Lock Bushing Type
ⁿ/ₐ
BORE
Bore Range
[Inch]
WT
Weight
[lbs.]
A
[Inch]
226091
226091
6F25P
2517
1/2 to 2-11/16
3.9
6.048
226026
226026
6F25A
2517
1/2 to 2-11/16
3.8
5.685
226027
226027
6F25B
2517
1/2 to 2-11/16
3.8
5.664
226028
226028
6F25C
2517
1/2 to 2-11/16
3.8
5.625
226029
226029
6F25D
2517
1/2 to 2-11/16
3.8
5.579
226030
226030
6F25E
2517
1/2 to 2-11/16
3.8
5.537
226093
226093
8F25P
2517
1/2 to 2-11/16
6.3
7.962
226031
226031
8F25A
2517
1/2 to 2-11/16
6.2
7.685
226032
226032
8F25B
2517
1/2 to 2-11/16
6.2
7.664
226033
226033
8F25C
2517
1/2 to 2-11/16
6.2
7.625
226034
226034
8F25D
2517
1/2 to 2-11/16
6.2
7.579
226007
226007
8F25E
2517
1/2 to 2-11/16
6.2
7.537
226101
226101
F30
3020
15/16 to 3-1/4
5.3
5.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表