TLS-8V - Taper-Lock Sheaves
Baldor Reliance
Dodge
PT Components
TL Sheaves
Powered by
CAD模型選擇
{baldor/dodge/pt_components/tl_sheaves/8v_tls_asmtab.prj},{NB=110955},{OD=19.0},{PD=19.0},{G=4-Groove},{G1= '4-Groove', '5-Groove', '6-Groove', '8-Groove', '10-Groove', '12-Groove'},{BG=1.000},{HG=0.990},{S=1.125},{SE=0.750},{PPATH=8v_tls_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Outside Diameter
[Inch]
DES
Description
ⁿ/ₐ
TLPN
TL Bushing Part Number
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
T
Type
ⁿ/ₐ
E
[Inch]
F
[Inch]
M
[Inch]
110003
110003
12.5
4/8V12.5-4040
117704
83.0
A1
0.00
4.87
0.87
110008
110008
13.2
4/8V13.2-4040
117704
125.0
A2
0.00
4.87
0.87
110950
110950
14.0
4/8V14.0-4040
117704
88.0
A2
0.00
4.87
0.87
110951
110951
15.0
4/8V15.0-4040
117704
111.0
A2
0.50
4.87
0.37
110952
110952
16.0
4/8V16.0-4040
117704
105.0
A2
0.44
4.87
0.44
110953
110953
17.0
4/8V17.0-4040
117704
150.0
A2
0.00
4.87
0.87
110954
110954
18.0
4/8V18.0-4040
117704
150.0
A2
0.00
4.87
0.87
110955
110955
19.0
4/8V19.0-4040
117704
146.0
A2
0.00
4.87
0.87
110015
110015
20.0
4/8V20.0-4545
117705
145.0
A2
0.00
4.87
0.37
110016
110016
21.2
4/8V21.2-4545
117705
138.0
A2
0.00
4.87
0.37
110004
110004
22.4
4/8V22.4-4545
117705
147.0
A2
0.00
4.87
0.37
110681
110681
24.8
4/8V24.8-5050
117464
191.0
D3
0.94
4.87
0.81
110957
110957
30.0
4/8V30.0-5050
117464
233.0
D3
1.12
4.87
1.00
110900
110900
35.5
4/8V35.5-5050
117464
278.0
D3
1.12
4.87
1.00
110006
110006
40.0
4/8V40.0-5050
117464
324.0
D3
1.12
4.87
1.00
110002
110002
44.5
4/8V44.5-5050
117464
367.0
D3
0.25
4.87
0.12
110007
110007
53.0
4/8V53.0-5050
117464
469.0
B3
1.12
4.87
1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表