TLS-3V - Taper-Lock Sheaves
Baldor Reliance
Dodge
PT Components
TL Sheaves
Powered by
CAD模型選擇
{baldor/dodge/pt_components/tl_sheaves/3v_tls_asmtab.prj},{NB=112180},{OD=5.00},{PD=5.0},{G=1-Groove},{G1='1-Groove', '2-Groove', '3-Groove', '4-Groove', '5-Groove', '6-Groove', '8-Groove', '10-Groove'},{BG=0.350},{HG=0.340},{S=0.406},{SE=0.344},{PPATH=3v_tls_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Outside Diameter
[Inch]
DES
Description
ⁿ/ₐ
TLPN
TL Bushing Part Number
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
T
Type
ⁿ/ₐ
E
[Inch]
F
[Inch]
M
[Inch]
112124
112124
2.65
1/3V2.65-1108
117077
0.75
A1
0.06
0.94
0.00
112125
112125
2.80
1/3V2.8-1108
117077
0.85
A1
0.06
0.94
0.00
112126
112126
3.00
1/3V3.0-1108
117077
1.00
A1
0.06
0.94
0.00
112127
112127
3.15
1/3V3.15-1108
117077
1.00
A1
0.06
0.94
0.00
112175
112175
3.35
1/3V3.35-1610
117071
1.33
A1
0.05
1.09
0.05
112176
112176
3.65
1/3V3.65-1610
117071
1.30
A1
0.05
1.09
0.05
112177
112177
4.12
1/3V4.12-1610
117071
2.00
A1
0.05
1.09
0.05
112178
112178
4.50
1/3V4.5-1610
117071
2.30
A1
0.05
1.09
0.05
112179
112179
4.75
1/3V4.75-1610
117071
2.60
A1
0.05
1.09
0.05
112180
112180
5.00
1/3V5.0-1610
117071
2.90
A1
0.05
1.09
0.05
112181
112181
5.30
1/3V5.3-1610
117071
3.30
A1
0.05
1.09
0.05
112182
112182
5.60
1/3V5.6-1610
117071
3.70
A1
0.05
1.09
0.05
112183
112183
6.00
1/3V6.0-1610
117071
4.20
B1
0.00
0.69
0.31
112184
112184
6.50
1/3V6.5-1610
117071
5.00
B1
0.00
0.69
0.31
112185
112185
6.90
1/3V6.9-1610
117071
5.60
B1
0.00
0.69
0.31
112008
112008
8.00
1/3V8.0-2517
117115
8.50
B1
0.00
0.69
1.06
112009
112009
10.60
1/3V10.6-2517
117115
14.00
B1
0.00
0.69
1.06
112010
112010
14.00
1/3V14.0-2517
117115
20.00
C3
0.00
0.81
0.94
112011
112011
19.00
1/3V19.0-3020
117180
20.00
C3
0.00
1.09
0.91
112027
112027
25.00
2/3V25.0-3020
117180
30.00
C3
0.12
1.09
0.78
112044
112044
33.50
3/3V33.5-3020
117180
53.00
C3
0.25
1.50
0.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表