L- Reborable - DYNA-SYNC Pulleys-Reborable
Baldor Reliance
Dodge
PT Components
Synchronous Sprockets
Powered by
CAD模型選擇
{baldor/dodge/pt_components/synchronous_sprockets/l_reborable.prj},{NB=114303},{NT=19},{WB=0.5},{PD=2.268},{FD=2.50},{PN1=114303},{WB1='0.5','0.75','1'},{PN2=114314},{PN3=114325},{WT1=0.90},{WT2=1.3},{WT3=1.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
No. of Teeth
ⁿ/ₐ
DES
Description
ⁿ/ₐ
WT
Weight
[LBS.]
PD
Pitch Diameter
[Inch]
FD
Flange Diameter
[Inch]
BORE
Bore
[Inch]
TY
Type
ⁿ/ₐ
H
[Inch]
L
[Inch]
E
[Inch]
F
[Inch]
113450
113450
10
10L050-MPB
0.28
1.194
1.44
3/8
DF
0.81
1.25
0.50
0.75
113451
113451
12
12L050-MPB
0.30
1.432
1.67
3/8
DF
1.06
1.25
0.50
0.75
114441
114441
13
13L050-MPB
0.40
1.552
1.81
3/8
DF
1.13
1.25
0.50
0.75
113452
113452
14
14L050-MPB
0.40
1.671
1.92
3/8
DF
1.13
1.25
0.50
0.75
114442
114442
15
15L050-MPB
0.60
1.790
2.06
1/2
DF
1.34
1.25
0.50
0.75
113453
113453
16
16L050-MPB
0.60
1.910
2.16
1/2
DF
1.44
1.25
0.50
0.75
114301
114301
17
17L050-MPB
0.80
2.029
2.31
1/2
DF
1.44
1.25
0.50
0.75
114302
114302
18
18L050-MPB
0.80
2.149
2.38
1/2
DF
1.56
1.25
0.50
0.75
114303
114303
19
19L050-MPB
0.90
2.268
2.50
1/2
DF
1.69
1.25
0.50
0.75
114304
114304
20
20L050-MPB
1.00
2.387
2.63
1/2
DF
1.69
1.25
0.50
0.75
114305
114305
21
21L050-MPB
1.30
2.507
2.73
1/2
DF
2.00
1.25
0.50
0.75
114306
114306
22
22L050-MPB
1.40
2.626
2.88
1/2
DF
2.00
1.25
0.50
0.75
114307
114307
24
24L050-MPB
1.80
2.865
3.13
1/2
DF
2.25
1.25
0.50
0.75
114308
114308
26
26L050-MPB
2.10
3.104
3.38
1/2
DF
2.25
1.25
0.50
0.75
114309
114309
28
28L050-MPB
2.30
3.342
3.63
1/2
DF
2.25
1.25
0.50
0.75
114310
114310
30
30L050-MPB
2.40
3.581
3.81
1/2
DF
2.25
1.25
0.50
0.75
114311
114311
32
32L050-MPB
3.00
3.820
4.06
1/2
DF
2.63
1.25
0.50
0.75
114443
114443
36
36L050-MPB
3.80
4.297
4.69
1/2
DF
3.50
1.25
0.50
0.75
114444
114444
40
40L050-MPB
4.60
4.775
5.00
1/2
DF
3.63
1.25
0.50
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表