H-Pitch - DYNA-SYNC Pulleys
Baldor Reliance
Dodge
PT Components
Synchronous Sprockets
Powered by
CAD模型選擇
{baldor/dodge/pt_components/synchronous_sprockets/h_pitch_asmtab.prj},{NB=113617},{NT=28},{WB=1},{PD=4.456},{FD=4.70},{WB1='1','1.5','2','3'},{PN1=113617},{PN2=113667},{PN3=113716},{PN4=113764},{WT1=2.8},{WT2=4.1},{WT3=5.1},{WT4=6.8},{BORE1=2-1/8},{BORE2=2-1/8},{BORE3=2},{BORE4=2-1/8},{M1=0.00},{M2=0.00},{M3=0.55},{M4=1.06},{PPATH=h_pitch_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
DES
Description
ⁿ/ₐ
WT
Weight
[LBS.]
PD
Pitch Diameter
[Inch]
FD
Flange Diameter
[Inch]
TY
Type
ⁿ/ₐ
BOREMIN
Min.Bore
[Inch]
BOREMAX
Max. Bore
[Inch]
E
[Inch]
H
[Inch]
L
[Inch]
M
[Inch]
F
[Inch]
113678
113678
14
TL14H100-1108
0.8
2.228
2.48
KF-1
1/2
1-1/8
0.02
0.00
0.88
0.42
1.32
113684
113684
16
TL16H100-1108
1.3
2.546
2.80
KF-1
1/2
1-1/8
0.02
0.00
0.88
0.42
1.32
113605
113605
18
TL18H100-1210
1.2
2.865
3.11
KF-1
1/2
1-1/4
0.07
0.00
1.00
0.25
1.32
113608
113608
20
TL20H100-1210
1.7
3.183
3.44
KF-1
1/2
1-1/4
0.07
0.00
1.00
0.25
1.32
113611
113611
22
TL22H100-1610
1.8
3.501
3.75
KF-1
1/2
1-11/16
0.07
0.00
1.00
0.25
1.32
113642
113642
24
TL24H100-1610
2.3
3.820
4.02
KF-1
1/2
1-11/16
0.07
0.00
1.00
0.25
1.32
113615
113615
26
TL26H100-2012
2.2
4.138
4.39
KF-1
1/2
2-1/8
0.07
0.00
1.25
0.00
1.32
113617
113617
28
TL28H100-2012
2.8
4.456
4.70
KF-1
1/2
2-1/8
0.07
0.00
1.25
0.00
1.32
113620
113620
30
TL30H100-2012
4.2
4.775
5.02
KF-1
1/2
2-1/8
0.07
0.00
1.25
0.00
1.32
113623
113623
32
TL32H100-2517
4.1
5.093
5.33
CF-1
1/2
2-11/16
0.43
4.44
1.75
0.00
1.32
113629
113629
40
TL40H100-2517
7.8
6.366
6.58
CF-1
1/2
2-11/16
0.43
4.44
1.75
0.00
1.32
113635
113635
48
TL48H100-2517
12.1
7.639
8.02
CF-1
1/2
2-11/16
0.43
4.44
1.75
0.00
1.32
113636
113636
60
TL60H100-3020
10.3
9.549
0.00
C-2
7/8
3-1/4
0.34
6.25
2.00
0.34
1.32
113637
113637
72
TL72H100-3020
14.0
11.459
0.00
C-1
7/8
3-1/4
0.34
6.25
2.00
0.34
1.32
113638
113638
84
TL84H100-3020
20.0
13.369
0.00
C-2
7/8
3-1/4
0.34
6.25
2.00
0.34
1.32
113639
113639
96
TL96H100-3020
27.0
15.279
0.00
C-2
7/8
3-1/4
0.34
6.25
2.00
0.34
1.32
113640
113640
120
TL120H100-3020
38.0
19.099
0.00
C-3
7/8
3-1/4
0.09
6.25
2.00
0.59
1.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表