SDS Type - QD Bushing
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/pt_qdb_sds.prj},{NB=120399},{PN=120399},{BS=SDS-1-3/16},{BORE=1-3/16},{BORE1=1.187500},{BK=1/4x1/8},{SK=1/4x1/8},{W=0.2500},{D1=0.12500},{BTQ=5.000},{A=0.43},{B=2.18},{CI=4.75},{CS=3.50},{D=3.18},{E=1.31},{F=0.75},{G=0.12},{WEIGHT=1.3},{BC=2.69},{NS=3},{SS=1/4x1-3/8},{NDM=0.250},{KDM=0.196},{ST=108},{S=0.120},{LCO=0.59},{LC=2.66},{MCO=1.56},{MC=3.63},{LRO=1.56},{LR=3.63},{MRO=2.13},{MR=4.18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearence L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
120388
120388
SDS-1/2
1/2
1/8x1/16
1/8x1/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120389
120389
SDS-9/16
9/16
1/8x1/16
1/8x1/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120390
120390
SDS-5/8
5/8
3/16x3/32
3/16x3/32
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120391
120391
SDS-11/16
11/16
3/16x3/32
3/16x3/32
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120392
120392
SDS-3/4
3/4
3/16x3/32
3/16x3/32
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120393
120393
SDS-13/16
13/16
3/16x3/32
3/16x3/32
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120394
120394
SDS-7/8
7/8
3/16x3/32
3/16x3/32
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120395
120395
SDS-15/16
15/16
1/4x1/8
1/4x1/8
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120396
120396
SDS-1
1
1/4x1/8
1/4x1/8
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120397
120397
SDS-1-1/16
1-1/16
1/4x1/8
1/4x1/8
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120398
120398
SDS-1-1/8
1-1/8
1/4x1/8
1/4x1/8
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120399
120399
SDS-1-3/16
1-3/16
1/4x1/8
1/4x1/8
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120400
120400
SDS-1-1/4
1-1/4
1/4x1/8
1/4x1/8
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120401
120401
SDS-1-5/16
1-5/16
5/16x5/32
5/16x5/32
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120402
120402
SDS-1-3/8
1-3/8
5/16x5/32
5/16x5/32
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120403
120403
SDS-1-7/16
1-7/16
3/8x3/16
3/8x3/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120404
120404
SDS-1-1/2
1-1/2
3/8x3/16
3/8x3/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120405
120405
SDS-1-9/16
1-9/16
3/8x3/16
3/8x3/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120406
120406
SDS-1-5/8
1-5/8
3/8x3/16
3/8x3/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120407
120407
SDS-1-11/16
1-11/16
3/8x1/8
3/8x3/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120408
120408
SDS-1-3/4
1-3/4
3/8x1/8
3/8x3/16
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120409
120409
SDS-1-13/16
1-13/16
1/2x1/16
1/2x1/4
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120410
120410
SDS-1-7/8
1-7/8
1/2x1/16
1/2x1/4
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120411
120411
SDS-1-15/16
1-15/16
1/2x1/16
1/2x1/4
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120412
120412
SDS-2
2
N/A
N/A
5.000
0.43
2.18
4.75
3.50
3.18
1.31
0.75
0.12
1.3
2.69
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表