Screw Conveyor Drive Shaft 3 7/16 - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
Dodge
Gearing
torque_arm_2
Powered by
CAD模型選擇
{baldor/dodge/gear/torque_arm_2/ta2_scdh_3_7_16.prj},{NB=904076},{PN=904076},{SD=18,20,24},{MAT=Steel},{A=3-7/16},{A1=3.437500},{B=13.130},{C=3.880},{D=4.000},{E=29/32},{E1=0.906250},{F=0.000},{H=0.000},{G=0.060},{J=0.0000},{K=0.0000},{L=3.1250},{M=0.0000},{N=0.5149},{O=3.7470},{P=3.5520},{R=0.1200},{S=0.0990},{T=3.7470},{U=0.0300},{V=1.360},{SL=11.8400},{AW=1.2967},{WW=0.1270},{NW=0.4690},{NAF=1.1250},{W=54.7},{CP=8.8000},{X=0.0000},{AA=0.0000},{AB=0.0000},{AC=0.0000},{AD=0.0000},{AE=0.0000},{AF=0.0000},{SCDH376=TA4207}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Screw Diameter
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Drive Shaft Diameter
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
Hole Diameter
[Inch]
V
[Inch]
W
Weight
[lbs]
903076
903076
18,20,24
Steel
3-7/16
13.120
3.880
4.000
29/32
1.290
44.8
904076
904076
18,20,24
Steel
3-7/16
13.130
3.880
4.000
29/32
1.360
54.7
905076
905076
18,20,24
Steel
3-7/16
13.130
3.880
4.000
29/32
1.540
63.9
906076
906076
18,20,24
Steel
3-7/16
13.130
3.880
4.000
29/32
1.710
74.9
907076
907076
18,20,24
Steel
3-7/16
13.130
3.880
4.000
29/32
1.890
97.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表