USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT Seal Assembly - 500 Series Open End Housing - USAF
Baldor Reliance
Dodge
Bearings
Unified SAF Bearings
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/usaf/housings/500_adap_snp_asmtab.prj},{NB=043585},{HOUSING=*052},{SSN=3052-907},{PN=043585},{WEIGHT=41.1},{V=9-7/16},{V1=9.437500},{L=12.19},{F=1.80},{M=6.02},{SS=9-7/16},{PPATH=500_adap_asy_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
HOUSING
Housing
ⁿ/ₐ
SSN
SNW/SNP Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
WEIGHT
Approx. Weight
[lbs]
V
Shaft Diameter
[Inch]
L
[Inch]
F
F MAX.
[Inch]
M
[Inch]
043629
*048
3048-807
043629
38.0
8-7/16
11.44
1.73
5.44
043630
*048
3048-808
043630
30.0
8-1/2
11.44
1.73
5.44
043631
*048
3048-815
043631
28.0
8-15/16
11.44
1.73
5.44
043632
*048
3048-900
043632
22.0
9
11.44
1.73
5.44
043585
*052
3052-907
043585
41.1
9-7/16
12.19
1.80
6.02
422538
*052
3052-908
422538
40.0
9-1/2
12.19
1.80
6.02
043586
056
3056-915
043586
43.7
9-15/16
13.00
1.89
6.19
043633
056
3056-1000
043633
42.0
10
13.00
1.89
6.19
043580
*056L
3056-1007
043580
30.0
10-7/16
13.00
1.89
6.19
422567
*056L
3056-1008
422567
28.2
10-1/2
13.00
1.89
6.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表