Wide Slot Take Up Ball Bearing Inch Bore - Type K
Baldor Reliance
Dodge
Bearings
Type K Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_k/wstu_k_asmtab.prj},{NB=023262},{PN=023262},{SS1=2.000000},{BOD=4.125000},{A1=2.968750},{B1=6.312500},{C1=0.687500},{D1=3.750000},{E1=3.937500},{F1=1.000000},{G1=0.937500},{H1=0.750000},{J1=3.312500},{K1=1.937500},{L1=3.437500},{M1=4.000000},{N1=4.750000},{R1=1.203125},{S1=1.750000},{T1=2.437500},{SS=2},{PNA=WSTU-K-200R},{WEIGHT=11},{A=2-31/32},{B=6-5/16},{C=11/16},{D=3-3/4},{E=3-15/16},{F=1},{G=15/16},{H=3/4},{J=3-5/16},{K=1-15/16},{L=3-7/16},{M=4},{N=4-3/4},{R=1-13/64},{S=1-3/4},{T=2-7/16},{PPATH=wstu_k_bodi_templ.prj},{CS=43000},{CD=8070},{RN=17},{RM=.41},{PDI=2.709},{EP=.004-.012},{SC=3/8-16*3/4},{TC=290},{MH=C.I. ASTM A48 CLASS 30},{MC=4118 CASE CARB.},{MCU=4118 CASE CARB.},{MR=STEEL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
PNA
Part Name
ⁿ/ₐ
WEIGHT
Weight (approx)
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Screw Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
CS
Static Capacity
[lbs]
CD
Dynamic Capacity
[lbs]
RN
Rollers/Row No.
ⁿ/ₐ
RM
Rollers/Row Mean
ⁿ/ₐ
PDI
Pitch Diameter
[Inch]
EP
End Play
[Inch]
SC
Collar Setscrews Size
ⁿ/ₐ
TC
Collar Setscrews Torque
[lbs]
MH
Materials Housing
ⁿ/ₐ
MC
Materials Cone
ⁿ/ₐ
MCU
Materials Cups
ⁿ/ₐ
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalignment
ⁿ/ₐ
023255
1-3/8
023255
WSTU-K-106R
8
2-17/32
5-3/32
17/32
2-3/4
3-7/32
3/4
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
1-1/32
1-1/2
2-1/16
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023256
1-7/16
023256
WSTU-K-107R
8
2-17/32
5-3/32
17/32
2-3/4
3-7/32
3/4
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
1-1/32
1-1/2
2-1/16
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023257
1-1/2
023257
WSTU-K-108R
8
2-27/32
6
11/16
3-1/4
3-13/16
1
15/16
3/4
3-5/16
1-15/16
3-3/16
4
4-3/4
1-5/32
1-11/16
2-5/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023258
1-5/8
023258
WSTU-K-110R
8
2-27/32
6
11/16
3-1/4
3-13/16
1
15/16
3/4
3-5/16
1-15/16
3-3/16
4
4-3/4
1-5/32
1-11/16
2-5/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023259
1-11/16
023259
WSTU-K-111R
8
2-27/32
6
11/16
3-1/4
3-13/16
1
15/16
3/4
3-5/16
1-15/16
3-3/16
4
4-3/4
1-5/32
1-11/16
2-5/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023260
1-3/4
023260
WSTU-K-112R
11
2-31/32
6-5/16
11/16
3-3/4
3-15/16
1
15/16
3/4
3-5/16
1-15/16
3-7/16
4
4-3/4
1-13/64
1-3/4
2-7/16
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023261
1-15/16
023261
WSTU-K-115R
11
2-31/32
6-5/16
11/16
3-3/4
3-15/16
1
15/16
3/4
3-5/16
1-15/16
3-7/16
4
4-3/4
1-13/64
1-3/4
2-7/16
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023262
2
023262
WSTU-K-200R
11
2-31/32
6-5/16
11/16
3-3/4
3-15/16
1
15/16
3/4
3-5/16
1-15/16
3-7/16
4
4-3/4
1-13/64
1-3/4
2-7/16
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023263
2-3/16
023263
WSTU-K-203R
15
3-5/32
7-1/8
13/16
3-3/4
4-5/8
1-1/8
1
1-1/4
3-7/8
2-1/4
3-3/4
4-1/2
5-1/4
1-1/4
1-7/8
2-9/16
48200
8550
19
.41
3.014
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023264
2-1/4
023264
WSTU-K-204R
20
3-3/8
7-13/16
1-1/16
4-1/2
5-1/16
1-1/2
1-1/16
1-1/4
4-1/4
2-1/2
4-1/16
5-1/8
6
1-5/16
2
2-3/4
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023265
2-7/16
023265
WSTU-K-207R
20
3-3/8
7-13/16
1-1/16
4-1/2
5-1/16
1-1/2
1-1/16
1-1/4
4-1/4
2-1/2
4-1/16
5-1/8
6
1-5/16
2
2-3/4
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023266
2-1/2
023266
WSTU-K-208R
20
3-3/8
7-13/16
1-1/16
4-1/2
5-1/16
1-1/2
1-1/16
1-1/4
4-1/4
2-1/2
4-1/16
5-1/8
6
1-5/16
2
2-3/4
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023267
2-11/16
023267
WSTU-K-211R
28
3-3/4
9-1/8
1-13/16
4-3/4
5-7/8
1-1/2
1-3/8
1-1/2
4-7/8
2-3/4
4-23/32
5-15/16
6-3/4
1-7/16
2-1/4
3
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023268
2-3/4
023268
WSTU-K-212R
28
3-3/4
9-1/8
1-13/16
4-3/4
5-7/8
1-1/2
1-3/8
1-1/2
4-7/8
2-3/4
4-23/32
5-15/16
6-3/4
1-7/16
2-1/4
3
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023269
2-15/16
023269
WSTU-K-215R
28
3-3/4
9-1/8
1-13/16
4-3/4
5-7/8
1-1/2
1-3/8
1-1/2
4-7/8
2-3/4
4-23/32
5-15/16
6-3/4
1-7/16
2-1/4
3
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
023270
3
023270
WSTU-K-300R
28
3-3/4
9-1/8
1-13/16
4-3/4
5-7/8
1-1/2
1-3/8
1-1/2
4-7/8
2-3/4
4-23/32
5-15/16
6-3/4
1-7/16
2-1/4
3
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001" PER INCH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表