Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 Pillow Blocks - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p2b_lt10_metric_asmtab.prj},{NB=034238},{SERIES=209},{BOD=84.85000},{SS=40},{PN=034238},{DESCRIPTION=P2B-LT10-40M},{WEIGHT=2.72},{UF=LD-20},{A=39.7},{B=188.9},{C=50.8},{DMIN=139.7},{DMAX=157.2},{F=12},{F1=12},{G=23.0},{H=19.1},{J=108.7},{L=65.1},{M=54.0},{PPATH=p2b_lt10_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
UF
Used On Frame
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
[mm]
DMAX
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
034234
204
20
034234
P2B-LT10-20M
.77
LD-10
25.4
133.4
34.1
85.7
106.4
10
21.4
13.5
65.1
34.9
33.3
034235
205
25
034235
P2B-LT10-25M
.64
LD-10
27.0
139.7
35.7
93.7
114.3
10
21.4
15.1
70.6
39.7
36.5
034236
206
30
034236
P2B-LT10-30M
1.22
LD-20
30.2
158.8
44.5
108.0
127.0
12
23.8
17.5
82.6
46.0
41.3
034237
207
35
034237
P2B-LT10-35M
1.77
LD-20
33.3
165.1
44.5
119.1
138.1
12
23.8
18.3
95.3
54.0
47.6
034238
209
40
034238
P2B-LT10-40M
2.72
LD-20
39.7
188.9
50.8
139.7
157.2
12
23.0
19.1
108.7
65.1
54.0
034239
209
45
034239
P2B-LT10-45M
2.63
LD-20
39.7
188.9
50.8
139.7
157.2
12
23.0
19.1
108.7
65.1
54.0
034240
210
50
034240
P2B-LT10-50M
3.08
LD-30
41.3
206.4
57.1
152.4
170.0
16
26.2
19.1
115.1
71.4
57.2
034241
212
60
034241
P2B-LT10-60M
4.58
LD-40
46.0
241.3
60.3
174.6
201.6
16
31.0
22.2
137.3
88.9
69.9
034242
215
70
034242
P2B-LT10-70M
9.98
LD-45
69.1
298.5
73.0
215.9
241.3
22
36.5
25.4
171.5
100.0
88.9
034243
215
75
034243
P2B-LT10-75M
9.62
LD-45
69.1
298.5
73.0
215.9
241.3
22
36.5
25.4
171.5
100.0
88.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表