Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM700 Pillow Blocks - Sleeve Bearings - SOLIDLUBE - Inch
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p24b_mm7_asmtab.prj},{NB=033485},{SS=4},{BORE=6.05600},{SS1=4.00000},{PN=033485},{DESCRIPTION=P2B-MM7-400},{WEIGHT=35.8},{A=4},{A1=4.00000},{B=13-7/16},{B1=13.43750},{C=3-3/16},{C1=3.18750},{DMIN=9-7/8},{DMIN1=9.87500},{DMAX=11-1/2},{DMAX1=11.50000},{F2B=3/4},{F2B1=0.75000},{E=0},{E1=0},{F4B=--},{F4B1=0.00000},{G=1-11/16},{G1=1.68750},{H=2},{H1=2.00000},{J=7-15/16},{J1=7.93750},{L=5-5/8},{L1=5.62500},{M=3-3/4},{M1=3.75000},{P=8-3/16},{P1=8.18750},{HF=2},{PPATH=p24b_mm7_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
ⁿ/ₐ
F2B
2 Bolt Base Bolt Diameter
[Inch]
E
[Inch]
F4B
4 Bolt Base Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
033247
3-7/16
033247
P2B-MM7-307
23.0
3-1/2
12
2-13/16
9-1/4
10-1/4
5/8
0
--
1-1/4
1-3/4
7
4-7/8
3-1/4
7-1/4
033251
3-1/2
033251
P2B-MM7-308
22.8
3-1/2
12
2-13/16
9-1/4
10-1/4
5/8
0
--
1-1/4
1-3/4
7
4-7/8
3-1/4
7-1/4
033475
3-15/16
033475
P2B-MM7-315
36.0
4
13-7/16
3-3/16
9-7/8
11-1/2
3/4
0
--
1-11/16
2
7-15/16
5-5/8
3-3/4
8-3/16
033485
4
033485
P2B-MM7-400
35.8
4
13-7/16
3-3/16
9-7/8
11-1/2
3/4
0
--
1-11/16
2
7-15/16
5-5/8
3-3/4
8-3/16
033500
4-7/16
033500
P2B-MM7-407
60.0
4-1/2
16
3-11/16
12-13/16
13-13/16
7/8
0
--
1-1/2
2-1/4
9-7/16
6-15/16
4-1/2
10
033510
4-1/2
033510
P2B-MM7-408
59.7
4-1/2
16
3-11/16
12-13/16
13-13/16
7/8
0
--
1-1/2
2-1/4
9-7/16
6-15/16
4-1/2
10
033525
4-15/16
033525
P4B-MM7-415
92.0
5
17-7/16
4-3/4
13-1/8
14-3/4
--
2
3/4
1-11/16
2-3/4
10-1/2
7-9/16
5
10-5/8
033535
5
033535
P4B-MM7-500
91.5
5
17-7/16
4-3/4
13-1/8
14-3/4
--
2
3/4
1-11/16
2-3/4
10-1/2
7-9/16
5
10-5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表