Sleevoil RTL Pillow Blocks 3 7/16 thru 12 Inch Bore - SLEEVOIL Bearings
Baldor Reliance
Dodge
Bearings
Sleevoil Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/sleevoil/rrtl_sl_asmtab.prj},{NB=132366},{SS1=5.43750},{AA=14.00000},{BB=26.75000},{CC=9.50000},{DMAX1=23.25000},{DMIN1=21.25000},{E1=5.00000},{F1=1.12500},{G1=2.25000},{H1=3.25000},{K1=18.87500},{L1=10.00000},{M1=8.75000},{N1=5.75000},{P1=17.25000},{Q1=1.62500},{R1=1.25000},{S1=2.00000},{T1=2.93750},{UU=3.75000},{U11=2.00000},{U22=1.87500},{VV=4.00000},{V11=1.75000},{W1=11.43750},{X1=12.87500},{Y1=1.87500},{Z1=5.62500},{B11=9.06250},{KRUG=8.62500},{SS=5-7/16},{PNNE=132366},{PNE=132383},{WEIGHTNE=521},{WEIGHTE=500},{SCPN=132155},{SCWT=10.8},{A=14},{B=26-3/4},{C=9-1/2},{DMAX=23-1/4},{DMIN=21-1/4},{E=5},{F=1-1/8},{G=2-1/4},{H=3-1/4},{K=18-7/8},{L=10},{M=8-3/4},{N=5-3/4},{P=17-1/4},{Q=1-5/8},{R=1-1/4},{S=2},{TYPE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
WEIGHT
Weight
[lbs]
SCPN
Split Thrust Collar Part Number
ⁿ/ₐ
SCWT
Split Thrust Collar Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMAX
[Inch]
DMIN
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
U1
[Inch]
U2
[Inch]
V
[Inch]
V1
[Inch]
W
[Inch]
X
[Inch]
Y
[Inch]
Z
[Inch]
A1
[Inch]
B1
[Inch]
C1
[Inch]
D1
[Inch]
TC
Thrust Collar - Diameter * Width
[Inch]
O
Oil (fl.oz.)
[Inch]
132362
3-7/16
132362
195
132151
2.6
10
18-3/4
6
16-1/8
14-7/8
3
3/4
1-1/2
2
12-9/16
6-3/4
5-7/8
3-5/8
11-5/8
1-1/8
3/4
1-3/8
--
2-3/4
1-1/2
1-1/8
3-1/4
3/4
7-5/8
8-3/4
1-1/4
3-9/16
3/4
7-1/4
1/4
4-3/16
5-1/2*3/4
56
132363
3-15/16
132363
238
132152
4.2
10-3/4
20-3/4
7
18
16-1/2
3-1/2
7/8
1-3/4
2-1/4
13-5/8
7-1/4
6-1/2
4-3/8
12-7/8
1-1/8
1
1-1/2
--
2-15/16
1-1/2
1-1/4
3
1-1/2
8-11/16
9-13/16
1-1/4
4-1/16
1
7-11/16
1/4
4-9/16
6-1/4*3/4
64
132364
4-7/16
132364
311
132153
5.6
11-3/4
21-3/4
7-1/2
18-7/8
17-1/8
4
1
2
2-1/2
15-1/4
8
7
4-1/2
13-3/4
1-1/4
1
1-1/2
--
2-15/16
1-1/2
1-3/8
3-1/4
1-5/8
9-1/8
10-1/4
1-1/4
4-7/16
1
8-1/8
1/4
4-5/8
7*3/4
80
132365
4-15/16
132365
441
132154
8.7
12-3/4
24-1/4
8-1/2
21-3/8
19-5/8
4-1/2
1
2
2-3/4
17-3/8
8-7/8
7-3/4
5-1/8
16
1-1/4
1-1/4
1-5/8
--
3-1/4
2
1-1/2
3-3/4
1-3/4
10-3/4
12-7/16
1-7/8
5-3/8
1-1/4
8-1/2
1/4
4-15/16
8*7/8
128
132366
5-7/16
132366
521
132155
10.8
14
26-3/4
9-1/2
23-1/4
21-1/4
5
1-1/8
2-1/4
3-1/4
18-7/8
10
8-3/4
5-3/4
17-1/4
1-5/8
1-1/4
2
2-15/16
3-3/4
2
1-7/8
4
1-3/4
11-7/16
12-7/8
1-7/8
5-5/8
1-1/4
9-1/16
1/4
5-1/4
8-1/2*1
152
132367
6
132367
854
132156
15.9
16
29
10-1/2
25-1/8
22-7/8
5-1/2
1-1/4
2-1/2
3-1/2
20-1/8
10-7/8
9-1/2
6-1/4
18-3/4
1-5/8
1-1/4
2-1/8
3-1/2
4
2
1-7/8
3-3/4
2
12-3/16
13-1/2
1-7/8
6-1/8
1-1/4
10-7/8
3/8
6-5/16
9-11/16*1-1/8
224
132368
7
132368
1018
132157
22.4
18
33
12-1/2
28-7/8
26-1/8
6-1/2
1-1/2
3
4
22-3/8
12-1/2
10-3/4
6-7/8
21-1/4
2
1-1/4
2-1/4
4
4-1/4
2
2
4-1/2
2
13-3/16
14-5/8
1-7/8
6-7/8
1-1/4
12-1/16
3/8
6-15/16
11-1/4*1-1/4
336
132369
8
132369
1368
132158
34.5
19-3/4
38
14
33-1/8
29-7/8
7-1/2
1-3/4
3-1/2
4-1/2
25-13/16
14-1/8
12-1/4
8-1/2
24-1/4
2-1/4
2
2-3/8
5-1/2
4-3/4
2
2-1/4
5
2
15-11/16
17-7/8
2-1/4
8-3/8
1-1/4
13-1/8
3/8
7-3/16
13*1-3/8
416
132370
9
132370
1738
132159
45.9
22-3/4
41-1/2
15-1/2
36-5/8
33-3/8
8
1-3/4
3-1/2
5
28-1/4
16-1/4
13-1/2
9-3/16
27-1/4
2-1/4
2
3
5-1/2
5-1/16
2
2-1/4
5-1/2
2
17-1/8
19-1/4
2-1/4
9-1/16
1-1/4
14-3/16
3/8
8-3/16
14-1/2*1-1/2
608
132371
10
132371
2262
132160
59.8
24-1/2
47-1/2
17
41-7/8
38-1/8
9
2
4
6
33-7/8
17-3/4
16
11
31
2-7/8
2-1/2
3-1/8
8-1/2
5-9/16
2-1/2
2-7/8
6
2
19-13/16
22-1/2
2-3/4
10-5/8
1-1/4
15-1/8
3/8
8-3/4
16*1-5/8
896
132372
12
132372
3670
132161
96.4
29
49
18
43-5/8
41-7/8
10
2
3
6-1/2
37
20-3/4
17-3/4
12-7/16
35-1/2
3-1/8
3
3-1/4
9
6-1/8
2-1/2
3-1/8
6-1/2
2
22
24-1/4
3-1/2
12-1/8
1-1/4
19-1/2
3/8
9-9/16
19-1/2*1-3/4
1440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表