您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/take_up_bearings/wstu_sc_hi_asmtab.prj},{NB=125355},{SERIES=208},{SS=1-5/8},{SS1=1.625000},{PN=125355},{DESCRIPTION=WSTU-SC-110},{W=6.0},{FS=WS400},{BOD=3.149600},{BW=0.866100},{LF=RE-LUBE},{LF1=1},{A=1.94},{A1=1.940000},{B=5.69},{B1=5.690000},{C=0.688},{C1=0.688000},{D=3.25},{D1=3.250000},{E=3.50},{E1=3.500000},{F=1},{F1=1.000000},{G=0.63},{G1=0.630000},{H=0.75},{H1=0.750000},{J=3.25},{J1=3.250000},{K=1.94},{K1=1.940000},{L=2.05},{L1=2.050000},{M=3.985 / 4.015},{M1=3.985000},{N=4.50},{N1=4.500000},{R=0.57},{R1=0.570000},{S=1.19},{S1=1.190000},{T=1.94},{T1=1.940000},{PPATH=wstu_sc_hi_templ.prj},{CAPS=4005},{CAPD=7332}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
125343
204
1/2
125343
WSTU-SC-008
2.1
WS300
RE-LUBE
1.23
3.69
0.531
2
2.38
5/8
0.38
0.63
2
1.25
1.12
2.985 / 3.015
3.63
0.50
0.73
1.38
125344
204
5/8
125344
WSTU-SC-010
2.0
WS300
RE-LUBE
1.23
3.69
0.531
2
2.38
5/8
0.38
0.63
2
1.25
1.12
2.985 / 3.015
3.63
0.50
0.73
1.38
125010
204
3/4
125010
WSTU-SC-012
1.9
WS300
RE-LUBE
1.23
3.69
0.531
2
2.38
5/8
0.38
0.63
2
1.25
1.12
2.985 / 3.015
3.63
0.50
0.73
1.38
125356
205
7/8
125356
WSTU-SC-014
2.2
WS300
RE-LUBE
1.34
3.81
0.531
2
2.44
5/8
0.38
0.63
2
1.31
1.32
2.985 / 3.015
3.63
0.56
0.78
1.38
125011
205
15/16
125011
WSTU-SC-015
2.1
WS300
RE-LUBE
1.34
3.81
0.531
2
2.44
5/8
0.38
0.63
2
1.31
1.32
2.985 / 3.015
3.63
0.56
0.78
1.38
125012
205
1
125012
WSTU-SC-100
2.0
WS300
RE-LUBE
1.34
3.81
0.531
2
2.44
5/8
0.38
0.63
2
1.31
1.32
2.985 / 3.015
3.63
0.56
0.78
1.38
125357
206
1-1/16
125357
WSTU-SC-101
3.1
WS308
RE-LUBE
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
125358
206
1-1/8
125358
WSTU-SC-102
3.0
WS308
RE-LUBE
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
125113
206
1-3/16
125113
WSTU-SC-103
2.9
WS308
RE-LUBE
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
123175
206
1-1/4
123175
WSTU-SC-104S
2.8
WS308
RE-LUBE
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
125360
207
1-1/4
125360
WSTU-SC-104
3.8
WS308
RE-LUBE
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
125359
207
1-5/16
125359
WSTU-SC-105
3.7
WS308
RE-LUBE
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
125361
207
1-3/8
125361
WSTU-SC-106
3.6
WS308
RE-LUBE
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
125114
207
1-7/16
125114
WSTU-SC-107
3.5
WS308
RE-LUBE
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
125120
208
1-1/2
125120
WSTU-SC-108
6.1
WS400
RE-LUBE
1.94
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.05
3.985 / 4.015
4.50
0.75
1.19
1.94
125355
208
1-5/8
125355
WSTU-SC-110
6.0
WS400
RE-LUBE
1.94
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.05
3.985 / 4.015
4.50
0.57
1.19
1.94
125151
209
1-5/8
125151
WSTU-SC-110L
6.1
WS400
RE-LUBE
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985 / 4.015
4.75
0.75
1.19
1.94
125115
209
1-11/16
125115
WSTU-SC-111
6.0
WS400
RE-LUBE
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985 / 4.015
4.75
0.75
1.19
1.94
125362
209
1-3/4
125362
WSTU-SC-112
5.9
WS400
RE-LUBE
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985 / 4.015
4.75
0.75
1.19
1.94
125121
209
1-13/16
125121
WSTU-SC-113
5.8
WS400
RE-LUBE
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985 / 4.015
4.75
0.75
1.19
1.94
125116
210
1-15/16
125116
WSTU-SC-115
6.4
WS400
RE-LUBE
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985 / 4.015
4.75
0.75
1.19
1.94
125363
210
2
125363
WSTU-SC-200
6.2
WS400
RE-LUBE
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985 / 4.015
4.75
0.75
1.19
1.94
125117
211
2-3/16
125117
WSTU-SC-203
10.0
WS502
RE-LUBE
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110 / 5.140
5.88
0.87
1.35
2.50
125364
211
2-1/4
125364
WSTU-SC-204
9.8
WS502
RE-LUBE
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110 / 5.140
5.88
0.87
1.35
2.50
125118
212
2-7/16
125118
WSTU-SC-207
10.8
WS502
RE-LUBE
2.31
7.50
1.063
4.00
4.69
1-1/4
0.75
1.25
4.00
2.50
2.97
5.110 / 5.140
5.88
0.90
1.41
2.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表