Set Screw G Normal Duty Top Angle Take-up Inch Bore - SC Pillow Block Bearings -(Normal Duty) -Corrosion Resistant Insert -Polymer Housed -Tapped Base Housing -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/take_up_bearings/tp_g_asmtab.prj},{NB=012341},{SERIES=211},{SS=2-3/16},{SS1=2.187500},{PN=012341},{DESCRIPTION=TP-G-203},{BOD=3.937000},{BW=0.690},{W=12.4},{FS=TP20},{A=2.22},{B=7.00},{C=2.50},{D=6.75},{E=3.38},{J=7.88},{L=2.71},{N=1.35},{R=0.87},{T=2.38},{CAPS=5630},{CAPD=9975},{PPATH=tp_g_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
R
[Inch]
T
[Inch]
012340
210
1-15/16
012340
TP-G-115
10.2
TP10
1.94
6.50
2.38
6.00
3.25
6.38
2.43
1.19
0.75
2.38
012302
210
2
012302
TP-G-200
10.0
TP10
1.94
6.50
2.38
6.00
3.25
6.38
2.43
1.19
0.75
2.38
012341
211
2-3/16
012341
TP-G-203
12.4
TP20
2.22
7.00
2.50
6.75
3.38
7.88
2.71
1.35
0.87
2.38
012303
211
2-1/4
012303
TP-G-204
1.0
TP20
2.22
7.00
2.50
6.75
3.38
7.88
2.71
1.35
0.87
2.38
012342
212
2-7/16
012342
TP-G-207
15.9
TP30
2.31
7.50
2.75
7.00
3.50
7.44
2.97
1.41
0.90
2.75
012343
215
2-15/16
012343
TP-G-215
21.2
TP40
2.33
8.50
2.50
8.00
4.00
8.31
3.62
1.47
0.86
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表