您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Narrow Slot Take Up Inch Bore - SC Take-Up Bearings -Narrow Slot -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/take_up_bearings/nstu_scm_hi_asmtab.prj},{NB=135107},{SERIES=210},{SS=1-11/16},{SS1=1.687500},{PN=135107},{DESCRIPTION=NSTU-SCM-111},{W=5.3},{FS=NS400},{BOD=3.543300},{BW=0.866100},{A=1.94},{A1=1.940000},{B=5.5},{B1=5.500000},{C=0.313},{C1=0.313000},{D=3.00},{D1=3.000000},{E=3.25},{E1=3.250000},{F=7/8},{F1=0.875000},{G=0.59},{G1=0.590000},{H=1.09},{H1=1.090000},{J=1.63},{J1=1.630000},{L=2.43},{L1=2.430000},{M=4.015 / 3.985},{M1=4.015000},{N=4.75},{N1=4.750000},{P=0.38},{P1=0.380000},{R=0.75},{R1=0.750000},{S=1.19},{S1=1.190000},{CAPS=4450},{CAPD=7891},{PPATH=nstu_scm_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
Pin Diameter
[Inch]
R
[Inch]
S
[Inch]
135102
206
1
135102
NSTU-SCM-100
3.0
NS308
1.52
4.31
0.25
2.50
2.69
3/4
0.50
0.94
1.38
1.57
3.510 / 3.480
4.13
0.32
0.58
0.94
135081
207
1-3/16
135081
NSTU-SCM-103
2.9
NS308
1.71
4.5
0.25
2.50
2.69
3/4
0.50
0.94
1.38
1.84
3.510 / 3.480
4.13
0.32
0.67
1.04
135105
208
1-7/16
135105
NSTU-SCM-107
4.7
NS400
1.94
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.05
4.015 / 3.985
4.75
0.38
0.75
1.19
135106
209
1-1/2
135106
NSTU-SCM-108
5.0
NS400
1.94
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.22
4.015 / 3.985
4.75
0.38
0.75
1.19
135107
210
1-11/16
135107
NSTU-SCM-111
5.3
NS400
1.94
5.5
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.43
4.015 / 3.985
4.75
0.38
0.75
1.19
135170
210
1-3/4
135170
NSTU-SCM-112
5.2
NS400
1.94
5.5
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.43
4.015 / 3.985
4.75
0.38
0.75
1.19
135109
211
1-15/16
135109
NSTU-SCM-115
7.0
NS407
2.22
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
2.71
4.448 / 4.418
5.38
0.44
0.87
1.35
135171
211
2
135171
NSTU-SCM-200
6.8
NS407
2.22
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
2.71
4.448 / 4.418
5.38
0.44
0.87
1.35
135111
212
2-3/16
135111
NSTU-SCM-203
8.9
NS415
2.31
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
2.97
4.947 / 4.917
5.75
0.44
0.90
1.41
135172
212
2-1/4
135172
NSTU-SCM-204
8.7
NS415
2.31
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
2.97
4.947 / 4.917
5.75
0.44
0.90
1.41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表