Set Screw Two-Bolt Pillow Block Metric Bore - Polymer Housing, Corrosion Resistant Insert - SC Pillow Block Bearings -(Normal Duty) -Corrosion Resistant Insert -Polymer Housed -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scez_pcr_hm_asmtab.prj},{NB=127547},{SERIES=206},{SS=30},{SS1=30.000000},{PN=127547},{DESCRIPTION=P2B-SCUEZ-30M-PCR},{WEIGHT=0.51},{BOD=62.000000},{BW=17.5000},{A=38.6},{B=160.0},{C=45.0},{DMIN=116.8},{DMAX=124.0},{F=M12},{G=18.5},{H=17.8},{J=84.8},{L=39.9},{M=42.9},{R=14.7},{S=23.9},{CAPS=2250},{CAPD=4368},{PPATH=p2b_scez_pcr_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
127545
204
20
127545
P2B-SCEZ-20M-PCR
0.30
31.2
127.5
37.6
93.0
99.6
M10
15.0
15.5
66.8
28.4
33.3
12.7
18.5
127546
205
25
127546
P2B-SCEZ-25M-PCR
0.32
34.0
139.2
37.6
100.6
106.7
M10
15.0
15.5
72.6
33.5
36.6
14.2
19.8
127547
206
30
127547
P2B-SCUEZ-30M-PCR
0.51
38.6
160.0
45.0
116.8
124.0
M12
18.5
17.8
84.8
39.9
42.9
14.7
23.9
127548
207
35
127548
P2B-SCEZ-35M-PCR
0.74
43.4
166.1
47.2
121.9
130.0
M12
18.5
18.3
98.8
46.7
47.8
17.0
26.4
127549
208
40
127549
P2B-SCBEZ-40M-PCR
0.88
49.3
182.6
53.3
129.5
143.3
M12
22.4
19.3
105.7
52.1
49.3
19.1
30.2
127550
209
45
127550
P2B-SCEZ-45M-PCR
1.03
49.3
182.9
53.3
137.7
151.4
M12
22.4
21.3
109.5
56.4
54.1
19.1
30.2
127551
210
50
127551
P2B-SCEZ-50M-PCR
1.30
49.3
204.7
59.9
152.4
166.6
M16
25.4
23.1
115.8
61.7
57.2
19.1
30.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表