您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Hanger Bearing Inch Bore - SC Hanger Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Hanger Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/hanger_bearings/hng_sc_hi_asmtab.prj},{NB=124422},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=124422},{DESCRIPTION=HNG-SC-104},{W=2.8},{BOD=2.83460},{A=1.71},{A1=1.7100000},{B=4.25},{B1=4.2500000},{C=1.68},{C1=1.6800000},{F=3.50},{F1=3.500000},{L=1.84},{L1=1.8400000},{M=1/2},{NDM=0.5000000},{KDM=0.417000},{R=0.67},{R1=0.6700000},{S=1.04},{S1=1.0400000},{PPATH=hng_sc_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
F
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
124420
206
1-1/16
124420
HNG-SC-101
2.0
1.52
3.63
1.50
3.00
1.57
1/2
0.58
0.94
124421
206
1-1/8
124421
HNG-SC-102
1.9
1.52
3.63
1.50
3.00
1.57
1/2
0.58
0.94
124240
206
1-3/16
124240
HNG-SC-103
1.8
1.52
3.63
1.50
3.00
1.57
1/2
0.58
0.94
123176
206
1-1/4
123176
HNG-SC-104S
1.7
1.52
3.63
1.50
3.00
1.57
1/2
0.58
0.94
124422
207
1-1/4
124422
HNG-SC-104
2.8
1.71
4.25
1.68
3.50
1.84
1/2
0.67
1.04
124423
207
1-5/16
124423
HNG-SC-105
2.6
1.71
4.25
1.68
3.50
1.84
1/2
0.67
1.04
124424
207
1-3/8
124424
HNG-SC-106
2.4
1.71
4.25
1.68
3.50
1.84
1/2
0.67
1.04
124242
207
1-7/16
124242
HNG-SC-107
2.2
1.71
4.25
1.68
3.50
1.84
1/2
0.67
1.04
124245
210
1-15/16
124245
HNG-SC-115
6.2
1.94
5.00
2.00
4.19
2.43
1/2
0.75
1.19
124393
210
2
124393
HNG-SC-200
6.0
1.94
5.00
2.00
4.19
2.43
1/2
0.75
1.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表