Set Screw Medium Duty Flange Cartridge Metric Bore - SC Piloted Flange Bearings -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/piloted_flanges/fc_scm_hm_asmtab.prj},{NB=125944},{SERIES=210},{SS=45},{PN=125944},{DESCRIPTION=FC-SCM-45M},{WEIGHT=2.9},{BOD=90.00000},{A=49.3},{B=155.7},{C=50.3},{D=130.3},{E=11.9},{F=M12},{F1=13.5},{G=38.4},{H=23.4},{H1=8.3},{K=107.95 / 107.90},{L=61.7},{CAPS=4450},{CAPD=7891},{PPATH=fc_scm_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
K
[mm]
L
[mm]
125940
206
25
125940
FC-SCM-25M
1.4
38.6
111.3
38.9
92.2
6.4
M10
32.5
20.6
76.20 / 76.15
39.9
125941
207
30
125941
FC-SCM-30M
1.9
43.4
127.0
45.1
104.9
9.7
M10
35.6
21.3
85.73 / 85.67
46.7
125942
208
35
125942
FC-SCM-35M
2.1
49.3
133.4
50.3
111.3
11.2
M10
39.1
22.6
92.08 / 92.02
52.1
125943
209
40
125943
FC-SCM-40M
2.5
49.3
146.1
49.6
120.7
11.2
M12
38.4
23.1
101.60 / 101.55
56.4
125944
210
45
125944
FC-SCM-45M
2.9
49.3
155.7
50.3
130.3
11.9
M12
38.4
23.4
107.95 / 107.90
61.7
125945
211
50
125945
FC-SCM-50M
3.4
56.4
162.1
59.7
136.7
16.0
M12
43.7
25.4
114.30 / 114.25
68.8
125946
212
55
125946
FC-SCM-55M
4.4
58.7
181.1
64.5
152.4
22.4
M12
42.4
25.4
127.00 / 126.95
75.4
125947
214
65
125947
FC-SCM-65M
5.9
64.5
193.8
71.1
165.1
28.7
M12
42.4
26.9
139.70 / 139.65
84.1
125948
216
75
125948
FC-SCM-75M
8.5
60.5
222.3
76.8
190.5
31.8
M16
45.0
30.2
161.93 / 161.87
97.3
125949
218
85
125949
FC-SCM-85M
13.5
65.0
260.4
84.7
219.1
28.6
M18
56.1
41.4
187.33 / 187.27
110.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表