Set Screw Medium Duty Flange Cartridge Inch Bore - SC Piloted Flange Bearings -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/piloted_flanges/fc_scm_hi_asmtab.prj},{NB=126174},{SERIES=211},{SS=1-15/16},{SS1=1.937500},{PN=126174},{DESCRIPTION=FC-SCM-115},{WEIGHT=7.6},{BOD=3.93700},{A=2.22},{A1=2.2200000},{B=6.38},{B1=6.3800000},{C=2.35},{C1=2.3500000},{D=5.38},{D1=5.3800000},{E=0.63},{E1=0.6300000},{F=1/2},{F1=0.5000000},{G=1.72},{G1=1.7200000},{H=1.00},{H1=1.0000000},{K=4.500 / 4.498},{K1=4.5000000},{L=2.71},{L1=2.7100000},{CAPS=5630},{CAPD=9975},{PPATH=fc_scm_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
126167
206
1
126167
FC-SCM-100
3.3
1.52
4.38
1.53
3.63
0.25
3/8
1.28
0.81
3.000 / 2.998
1.57
126168
207
1-3/16
126168
FC-SCM-103
4.2
1.71
5.00
1.78
4.13
0.38
3/8
1.40
0.84
3.375 / 3.373
1.84
126170
208
1-7/16
126170
FC-SCM-107
4.8
1.94
5.25
1.98
4.38
0.44
7/16
1.54
0.89
3.625 / 3.623
2.05
126171
208
1-1/2
126171
FC-SCM-108
4.6
1.94
5.25
1.98
4.38
0.44
7/16
1.54
0.89
3.625 / 3.623
2.05
056492
209
1-1/2
056492
FC-SCM-108L
5.6
1.94
5.75
1.95
4.75
0.44
1/2
1.51
0.91
4.000 / 3.998
2.22
126172
210
1-11/16
126172
FC-SCM-111
6.4
1.94
6.13
1.98
5.13
0.47
1/2
1.51
0.92
4.250 / 4.248
2.43
126173
210
1-3/4
126173
FC-SCM-112
6.3
1.94
6.13
1.98
5.13
0.47
1/2
1.51
0.92
4.250 / 4.248
2.43
126174
211
1-15/16
126174
FC-SCM-115
7.6
2.22
6.38
2.35
5.38
0.63
1/2
1.72
1.00
4.500 / 4.498
2.71
126175
211
2
126175
FC-SCM-200
7.4
2.22
6.38
2.35
5.38
0.63
1/2
1.72
1.00
4.500 / 4.498
2.71
126176
212
2-3/16
126176
FC-SCM-203
9.5
2.31
7.13
2.54
6.00
0.88
1/2
1.67
1.00
5.000 / 4.998
2.97
126177
212
2-1/4
126177
FC-SCM-204
9.8
2.31
7.13
2.54
6.00
0.88
1/2
1.67
1.00
5.000 / 4.998
2.97
126178
214
2-7/16
126178
FC-SCM-207
13.2
2.54
7.63
2.80
6.50
1.13
1/2
1.67
1.06
5.500 / 5.498
3.31
126179
214
2-1/2
126179
FC-SCM-208
13.0
2.54
7.63
2.80
6.50
1.13
1/2
1.67
1.06
5.500 / 5.498
3.31
126180
216
2-15/16
126180
FC-SCM-215
18.8
2.38
8.75
3.02
7.50
1.25
5/8
1.77
1.19
6.375 / 6.373
3.83
126182
216
3
126182
FC-SCM-300
18.6
2.38
8.75
3.02
7.50
1.25
5/8
1.77
1.19
6.375 / 6.373
3.83
126183
218
3-7/16
126183
FC-SCM-307
28.7
2.56
10.25
3.33
8.63
1.13
3/4
2.21
1.63
7.375 / 7.373
4.35
126184
218
3-1/2
126184
FC-SCM-308
28.5
2.56
10.25
3.33
8.63
1.13
3/4
2.21
1.63
7.375 / 7.373
4.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表