Set Screw Flange Cartridge Inch Bore - SC Piloted Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/piloted_flanges/fc_sc_hi_asmtab.prj},{NB=124225},{SERIES=208},{SS=1-1/2},{SS1=1.500000},{PN=124225},{DESCRIPTION=FC-SC-108},{WEIGHT=4.6},{BOD=3.14960},{A=1.94},{A1=1.9400000},{B=5.25},{B1=5.2500000},{C=1.98},{C1=1.9800000},{D=4.38},{D1=4.3800000},{E=0.44},{E1=0.4400000},{F=7/16},{F1=0.4375000},{G=1.54},{G1=1.5400000},{H=0.89},{H1=0.8900000},{K=3.625 / 3.623},{K1=3.6250000},{L=2.05},{L1=2.0500000},{CAPS=4005},{CAPD=7332},{PPATH=fc_sc_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
124578
206
1-1/16
124578
FC-SC-101
3.2
1.52
4.38
1.53
3.63
0.25
3/8
1.28
0.81
3.000 / 2.998
1.57
124582
206
1-1/8
124582
FC-SC-102
3.1
1.52
4.38
1.53
3.63
0.25
3/8
1.28
0.81
3.000 / 2.998
1.57
124579
206
1-3/16
124579
FC-SC-103
3.0
1.52
4.38
1.53
3.63
0.25
3/8
1.28
0.81
3.000 / 2.998
1.57
124587
206
1-1/4
124587
FC-SC-104S
2.9
1.52
4.38
1.53
3.63
0.25
3/8
1.28
0.81
3.000 / 2.998
1.57
124224
207
1-1/4
124224
FC-SC-104
4.2
1.71
5.00
1.78
4.13
0.38
3/8
1.40
0.84
3.375 / 3.373
1.84
124237
207
1-5/16
124237
FC-SC-105
4.1
1.71
5.00
1.78
4.13
0.38
3/8
1.40
0.84
3.375 / 3.373
1.84
124235
207
1-3/8
124235
FC-SC-106
4.0
1.71
5.00
1.78
4.13
0.38
3/8
1.40
0.84
3.375 / 3.373
1.84
124236
207
1-7/16
124236
FC-SC-107
3.9
1.71
5.00
1.78
4.13
0.38
3/8
1.40
0.84
3.375 / 3.373
1.84
124225
208
1-1/2
124225
FC-SC-108
4.6
1.94
5.25
1.98
4.38
0.44
7/16
1.54
0.89
3.625 / 3.623
2.05
124226
208
1-5/8
124226
FC-SC-110
4.5
1.94
5.25
1.98
4.38
0.44
7/16
1.54
0.89
3.625 / 3.623
2.05
065644
209
1-5/8
065644
FC-SC-110L
5.6
1.94
5.75
1.95
4.75
0.44
1/2
1.51
0.91
4.000 / 3.998
2.22
124227
209
1-11/16
124227
FC-SC-111
5.5
1.94
5.75
1.95
4.75
0.44
1/2
1.51
0.91
4.000 / 3.998
2.22
124228
209
1-3/4
124228
FC-SC-112
5.4
1.94
5.75
1.95
4.75
0.44
1/2
1.51
0.91
4.000 / 3.998
2.22
124229
210
1-15/16
124229
FC-SC-115
6.4
1.94
6.13
1.98
5.13
0.47
1/2
1.51
0.92
4.250 / 4.248
2.43
124230
210
2
124230
FC-SC-200
6.3
1.94
6.13
1.98
5.13
0.47
1/2
1.51
0.92
4.250 / 4.248
2.43
124231
211
2-3/16
124231
FC-SC-203
7.2
2.22
6.38
2.35
5.38
0.63
1/2
1.72
1.00
4.500 / 4.498
2.71
124232
211
2-1/4
124232
FC-SC-204
7.1
2.22
6.38
2.35
5.38
0.63
1/2
1.72
1.00
4.500 / 4.498
2.71
124233
212
2-7/16
124233
FC-SC-207
9.5
2.31
7.13
2.54
6.00
0.88
1/2
1.67
1.00
5.000 / 4.998
2.97
124729
214
2-11/16
124729
FC-SC-211
12.9
2.54
7.63
2.80
6.50
1.13
1/2
1.67
1.06
5.500 / 5.498
3.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表