Set Screw Flange Bracket Inch Bore - Polymer Housing, Stainless Steel Insert - SC 3 Bolt Flange Bearings -(Normal Duty) -Polymer Housed -Corrosion Resistant Insert -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/3bolt_flanges/fb_scez_pss_hi_asmtab.prj},{NB=136721},{SERIES=206},{SS=1-3/16},{SS1=1.187500},{PN=136721},{DESCRIPTION=FB-SCEZ-103-PSS},{W=1.07},{BOD=2.4409},{A=1.52},{B=5.48},{C=1.69},{D=1.88},{E=2.06},{F=3/8},{F1=0.375000},{G=1.25},{H=0.60},{I=3.88},{J=3.20},{K=1.24},{L=1.57},{CAPS=2250},{CAPD=4368},{PPATH=fb_scez_pss_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
ⁿ/ₐ
G
[Inch]
H
[Inch]
I
M
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
136719
204
3/4
136719
FB-SCEZ-012-PSS
0.47
1.23
4.39
1.44
1.50
1.69
3/8
0.88
0.53
3.22
2.34
1.11
1.11
136720
205
1
136720
FB-SCEZ-100-PSS
0.69
1.34
4.91
1.50
1.63
1.81
3/8
1.13
0.54
3.56
2.71
1.14
1.32
136721
206
1-3/16
136721
FB-SCEZ-103-PSS
1.07
1.52
5.48
1.69
1.88
2.06
3/8
1.25
0.60
3.88
3.20
1.24
1.57
136722
206
1-1/4
136722
FB-SCEZ-104S-PSS
1.05
1.52
5.48
1.69
1.88
2.06
3/8
1.25
0.60
3.88
3.20
1.24
1.57
136723
207
1-1/4
136723
FB-SCEZ-104-PSS
1.87
1.71
6.11
1.82
2.00
2.38
1/2
1.25
0.62
4.26
3.69
1.28
1.84
136724
207
1-7/16
136724
FB-SCEZ-107-PSS
1.71
1.71
6.11
1.82
2.00
2.38
1/2
1.25
0.62
4.26
3.69
1.28
1.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表