您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw LFT Duty 2-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty) -Re-Lube and No-Lube
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/lft_sc_hi_asmtab.prj},{NB=124653},{SERIES=207},{SS=1-7/16},{SS1=1.437500},{PN=124653},{DESCRIPTION=LFT-SC-107},{W=1.70},{LF=RE-LUBE},{LF1=1},{BOD=2.8346},{BW=0.7480},{A=1.40},{A1=1.400000},{B=4.82},{B1=4.820000},{C=1.59},{C1=1.590000},{D=3.94},{D1=3.940000},{G=0.41},{G1=0.410000},{H=0.50},{H1=0.500000},{J=0.52},{J1=0.520000},{L=1.84},{L1=1.840000},{M=3.50},{M1=3.500000},{N=1.83},{N1=1.830000},{PPATH=f2b_sclft_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
124640
203
1/2
124640
LFT-SC-008
0.60
RE-LUBE
1.00
3.19
1.05
2.50
0.28
0.38
0.33
0.96
2.13
1.23
124641
203
5/8
124641
LFT-SC-010
0.55
RE-LUBE
1.00
3.19
1.05
2.50
0.28
0.38
0.33
0.96
2.13
1.23
124642
204
3/4
124642
LFT-SC-012
0.80
RE-LUBE
1.02
3.56
1.21
2.81
0.34
0.42
0.36
1.12
2.38
1.34
124643
205
7/8
124643
LFT-SC-014
0.95
RE-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
2.63
1.44
124644
205
15/16
124644
LFT-SC-015
0.90
RE-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
2.63
1.44
124645
205
1
124645
LFT-SC-100
0.85
RE-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
2.63
1.44
124646
206
1-1/16
124646
LFT-SC-101
1.50
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124647
206
1-1/8
124647
LFT-SC-102
1.45
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124648
206
1-3/16
124648
LFT-SC-103
1.40
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124649
206
1-1/4
124649
LFT-SC-104S
1.35
RE-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124650
207
1-1/4
124650
LFT-SC-104
1.85
RE-LUBE
1.40
4.82
1.59
3.94
0.41
0.50
0.52
1.84
3.50
1.83
124651
207
1-5/16
124651
LFT-SC-105
1.80
RE-LUBE
1.40
4.82
1.59
3.94
0.41
0.50
0.52
1.84
3.50
1.83
124652
207
1-3/8
124652
LFT-SC-106
1.75
RE-LUBE
1.40
4.82
1.59
3.94
0.41
0.50
0.52
1.84
3.50
1.83
124653
207
1-7/16
124653
LFT-SC-107
1.70
RE-LUBE
1.40
4.82
1.59
3.94
0.41
0.50
0.52
1.84
3.50
1.83
124660
203
1/2
124660
LFT-SC-008-NL
0.60
NO-LUBE
1.00
3.19
1.05
2.50
0.28
0.38
0.33
0.96
2.13
1.23
124661
203
5/8
124661
LFT-SC-010-NL
0.55
NO-LUBE
1.00
3.19
1.05
2.50
0.28
0.38
0.33
0.96
2.13
1.23
124662
204
3/4
124662
LFT-SC-012-NL
0.80
NO-LUBE
1.02
3.56
1.21
2.81
0.34
0.42
0.36
1.12
2.38
1.34
124663
205
7/8
124663
LFT-SC-014-NL
0.95
NO-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
2.63
1.44
124664
205
15/16
124664
LFT-SC-015-NL
0.90
NO-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
2.63
1.44
124665
205
1
124665
LFT-SC-100-NL
0.85
NO-LUBE
1.06
3.75
1.24
3.00
0.34
0.42
0.37
1.32
2.63
1.44
124666
206
1-1/16
124666
LFT-SC-101-NL
1.50
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124667
206
1-1/8
124667
LFT-SC-102-NL
1.45
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124668
206
1-3/16
124668
LFT-SC-103-NL
1.40
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124669
206
1-1/4
124669
LFT-SC-104S-NL
1.35
NO-LUBE
1.26
4.44
1.45
3.56
0.41
0.47
0.46
1.57
3.25
1.72
124670
207
1-1/4
124670
LFT-SC-104-NL
1.85
NO-LUBE
1.40
4.82
1.59
3.94
0.41
0.50
0.52
1.84
3.50
1.83
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表