Steel IMPERIAL-HD Flange - 4 Bolt 1-1/8 thru 2-1/4 Inch Bore - Imperial 4 Bolt Square Flange Bearing -Inch-102-204
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/sf4b_ip_102_204_r_asmtab.prj},{NB=072204},{SS=1-5/8},{SS1=1.625000},{PN=072204},{EF=Expansion},{DESCRIPTIONS=SF4S-IP-110RE},{ST=Contact Seal},{A=2.81},{A1=2.81},{B=5.37},{B1=5.3700000},{C=3.01},{C1=3.01},{D=3.89},{D1=3.89},{F=1/2},{F1=0.5000000},{G=0.91},{G1=0.91},{H=0.88},{H1=0.88},{J=4.41},{J1=4.41},{K=5.50},{K1=5.50},{L=3.00},{L1=3.00},{N=2.62},{N1=2.62},{P=0.20},{P1=0.20},{X=0.25},{X1=0.25},{Y=0.020},{Z=2.08},{Z1=2.080000},{CS=0},{NDM=0.1900},{KDM=0.1450},{BORE=3.3346},{ST1=1},{PPATH=sf4b_ip_102_204_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
072170
1-3/8
072170
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072198
1-3/8
072198
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072171
1-3/16
072171
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072199
1-3/16
072199
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072172
1-1/4
072172
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072200
1-1/4
072200
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072173
1-3/8
072173
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072201
1-3/8
072201
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072174
1-7/16
072174
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072202
1-7/16
072202
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072175
1-1/2
072175
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072203
1-1/2
072203
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072176
1-5/8
072176
Non-Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072204
1-5/8
072204
Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072177
1-11/16
072177
Non-Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072205
1-11/16
072205
Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072178
1-3/4
072178
Non-Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072206
1-3/4
072206
Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072179
1-7/8
072179
Non-Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072207
1-7/8
072207
Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072180
1-15/16
072180
Non-Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072208
1-15/16
072208
Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072181
2
072181
Non-Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072209
2
072209
Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072182
2-3/16
072182
Non-Expansion
Contact Seal
3.03
5.87
3.26
4.51
5/8
0.93
0.75
5.03
6.38
3.50
2.93
0.23
0.25
0.020
2.59
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表