Steel Imperial-HD Flange 4 Bolt with Type E Dimensions Non-Expansion 207-408 - Steel Imperial/E 4 Bolt Flange Bearing-Inch-207-408
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Imperial E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/imperiale/sef4b_ip_207_asmtab.prj},{NB=072243},{SS=3-3/16},{SS1=2.8125},{BORE=6.2992},{TYPE=N},{ST=Contact Seal},{ST1=1},{A=4.17},{A1=4.170000},{B=8.62},{B1=8.620000},{C=4.27},{C1=4.270000},{D=7.01},{D1=7.010000},{DD=9.91},{DD1=9.910000},{F=3/4},{F1=0.750},{G=0.96},{G1=0.960000},{H=1.31},{H1=1.310000},{J=7.49},{J1=7.490000},{K=9-1/2},{K1=8.5000},{L=5.00},{L1=5.00000},{N=4.17},{N1=4.170000},{P=0.10},{P1=0.100000},{X=0.25},{X1=0.2500},{Y=0.025},{Z=4.05},{Z1=4.050000},{PN1=072243},{PN2=072268},{DESC1=SEF4B-IP-303R},{PPATH=sef4b_ip_207_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SS
Shaft Size
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
072237
2-7/16
SEF4B-IP-207R
072237
Non-Expansion
Contact Seal
3,42
6.62
3.57
5.37
7.60
5/8
0.95
1.00
5.63
3.80
3.23
0.15
0.25
0.025
2.95
072238
2-1/2
SEF4B-IP-208R
072238
Non-Expansion
Contact Seal
3,42
6.62
3.57
5.37
7.60
5/8
0.95
1.00
5.63
3.80
3.23
0.15
0.25
0.025
2.95
072239
2-11/16
SEF4B-IP-211R
072239
Non-Expansion
Contact Seal
3.50
7.43
3.77
6.00
8.49
3/4
0.94
1.06
6.66
4.20
3.75
0.27
0.25
0.025
3.47
072240
2-3/4
SEF4B-IP-212R
072240
Non-Expansion
Contact Seal
3.50
7.43
3.77
6.00
8.49
3/4
0.94
1.06
6.66
4.20
3.75
0.27
0.25
0.025
3.47
072241
2-15/16
SEF4B-IP-215R
072241
Non-Expansion
Contact Seal
3.50
7.43
3.77
6.00
8.49
3/4
0.94
1.06
6.66
4.20
3.75
0.27
0.25
0.025
3.47
072242
3
SEF4B-IP-300R
072242
Non-Expansion
Contact Seal
3.50
7.43
3.77
6.00
8.49
3/4
0.94
1.06
6.66
4.20
3.75
0.27
0.25
0.025
3.47
072243
3-3/16
SEF4B-IP-303R
072243
Non-Expansion
Contact Seal
4.17
8.62
4.27
7.01
9.91
3/4
0.96
1.31
7.49
5.00
4.17
0.10
0.25
0.025
4.05
072244
3-1/4
SEF4B-IP-304R
072244
Non-Expansion
Contact Seal
4.17
8.62
4.27
7.01
9.91
3/4
0.96
1.31
7.49
5.00
4.17
0.10
0.25
0.025
4.05
072245
3-7/16
SEF4B-IP-307R
072245
Non-Expansion
Contact Seal
4.17
8.62
4.27
7.01
9.91
3/4
0.96
1.31
7.49
5.00
4.17
0.10
0.25
0.025
4.05
072246
3-1/2
SEF4B-IP-308R
072246
Non-Expansion
Contact Seal
4.17
8.62
4.27
7.01
9.91
3/4
0.96
1.31
7.49
5.00
4.17
0.10
0.25
0.025
4.05
072247
3-15/16
SEF4B-IP-315R
072247
Non-Expansion
Contact Seal
4.70
9.96
5.04
7.75
10.96
7/8
1.06
1.50
8.22
5.44
4.68
0.34
0.31
0.025
4.50
072248
4
SEF4B-IP-400R
072248
Non-Expansion
Contact Seal
4.70
9.96
5.04
7.75
10.96
7/8
1.06
1.50
8.22
5.44
4.68
0.34
0.31
0.025
4.50
072249
4-7/16
SEF4B-IP-407R
072249
Non-Expansion
Contact Seal
5.23
10.87
5.59
8.75
12.38
7/8
1.38
1.50
8.76
6.35
4.80
0.36
0.38
0.036
5.00
072250
4-1/2
SEF4B-IP-408R
072250
Non-Expansion
Contact Seal
5.23
10.87
5.59
8.75
12.38
7/8
1.38
1.50
8.76
6.35
4.80
0.36
0.38
0.036
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表