Steel Imperial-HD Flange 4 Bolt with Type E Dimensions Non-Expansion 106-203 - Steel Imperial/E 4 Bolt Flange Bearing-Inch-106-103
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Imperial E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/imperiale/sef4b_ip_106_asmtab.prj},{NB=072230},{SS=1-11/16},{SS1=1.6875},{BORE=3.3465},{TYPE=N},{ST=Contact Seal},{ST1=1},{A=2.81},{A1=2.810000},{B=5.37},{B1=5.370000},{C=3.01},{C1=3.010000},{D=4.125},{D1=4.125000},{DD=5.84},{DD1=5.840000},{F=1/2},{F1=0.500},{G=0.91},{G1=0.910000},{H=0.88},{H1=0.880000},{J=4.41},{J1=4.410000},{K=4.410000},{K1=6.000},{L=3},{L1=3.00000},{N=2.62},{N1=2.620000},{P=0.20},{P1=0.200000},{X=0.22},{X1=0.2200},{Y=0.020},{Z=2.08},{Z1=2.080000},{PN1=072230},{PN2=072255},{PPATH=sef4b_ip_106_asmtpl.prj},{DESC1=SEF4B-IP-111R}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
072226
1-3/8
072226
SEF4B-IP-106R
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.5
4.95
1/2
0.84
0.88
3.70
2.72
2.25
0.24
0.19
0.020
1.8
072227
1-7/16
072227
SEF4B-IP-107R
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.5
4.95
1/2
0.84
0.88
3.70
2.72
2.25
0.24
0.19
0.020
1.8
072228
1-1/2
072228
SEF4B-IP-108R
Non-Expansion
Contact Seal
2.81
5.37
3.01
4.125
5.84
1/2
0.91
0.88
4.41
2.72
2.62
0.20
0.22
0.020
1.8
072229
1-5/8
072229
SEF4B-IP-110R
Non-Expansion
Contact Seal
2.81
5.37
3.01
4.125
5.84
1/2
0.91
0.88
4.41
3
2.62
0.20
0.22
0.020
2.08
072230
1-11/16
072230
SEF4B-IP-111R
Non-Expansion
Contact Seal
2.81
5.37
3.01
4.125
5.84
1/2
0.91
0.88
4.41
3
2.62
0.20
0.22
0.020
2.08
072231
1-3/4
072231
SEF4B-IP-112R
Non-Expansion
Contact Seal
2.86
5.49
3.15
4.38
6.188
1/2
0.91
0.88
4.75
3
2.75
0.29
0.22
0.020
2.3
072232
1-7/8
072232
SEF4B-IP-114R
Non-Expansion
Contact Seal
2.86
5.49
3.15
4.38
6.188
1/2
0.91
0.88
4.75
3.28
2.75
0.29
0.22
0.020
2.3
072233
1-15/16
072233
SEF4B-IP-115R
Non-Expansion
Contact Seal
2.86
5.49
3.15
4.38
6.188
1/2
0.91
0.88
4.75
3.28
2.75
0.29
0.22
0.020
2.3
072234
2
072234
SEF4B-IP-200R
Non-Expansion
Contact Seal
2.86
5.49
3.15
4.38
6.188
1/2
0.91
0.88
4.75
3.28
2.75
0.29
0.22
0.020
2.3
072235
2-3/16
072235
SEF4B-IP-203R
Non-Expansion
Contact Seal
3.03
6.18
3.26
4.87
6.890
5/8
0.93
1
5.03
3.5
2.93
0.23
0.25
0.020
2.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表