Grip Tight Medium Duty Flange Cartridge Metric Bore - GT Normal Duty Piloted Flange Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/piloted_flanges/fc_gtm_hm_asmtab.prj},{NB=136290},{SERIES=210},{BOD=90.0000},{SS=45},{PN=136290},{DESCRIPTION=FC-GTM-45M},{PNSL=129505},{DESCRIPTIONSL=FC-GT-10},{PNA=136565},{DESCRIPTIONA=AN-GTM-10-45M-D},{W=3.0},{A=47.2},{A1=47.200},{B=155.7},{B1=155.700},{C=51.3},{C1=51.300},{D=130.3},{D1=130.300},{E=11.9},{E1=11.900},{F=M12},{F1=12.00000},{G=39.4},{G1=39.400},{H=23.4},{H1=23.400},{K=107.95/107.90},{K1=107.950},{L=79.5},{L1=79.500},{Z=40.1},{Z1=40.100},{INFO=Infotex},{CAPS=4450},{CAPD=7891},{PPATH=fc_gtm_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part no.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
PNA
Part No. of Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
Z
[mm]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
136286
206
25
136286
FC-GTM-25M
129501
FC-GT-06
136561
AN-GTM-06-25M-D
1.5
40.9
111.3
42.7
92.2
6.4
M10
36.3
20.6
76.20/76.15
52.8
37.1
2250
4368
136287
207
30
136287
FC-GTM-30M
129502
FC-GT-07
136562
AN-GTM-07-30M-D
2.0
41.1
127.0
46.0
104.9
9.7
M10
36.6
21.3
85.73/85.67
60.5
37.8
3065
5759
136288
208
35
136288
FC-GTM-35M
129503
FC-GT-08
136563
AN-GTM-08-35M-D
2.5
46.7
133.4
51.1
111.3
11.2
M12
40.1
22.6
92.08/92.02
66.5
40.1
4005
7332
136289
209
40
136289
FC-GTM-40M
129504
FC-GT-09
136564
AN-GTM-09-40M-D
3.0
47.0
146.1
50.0
120.7
11.2
M12
38.9
23.1
101.60/101.55
72.6
39.9
4450
7891
136290
210
45
136290
FC-GTM-45M
129505
FC-GT-10
136565
AN-GTM-10-45M-D
3.0
47.2
155.7
51.3
130.3
11.9
M12
39.4
23.4
107.95/107.90
79.5
40.1
4450
7891
136291
211
50
136291
FC-GTM-50M
129506
FC-GT-11
136566
AN-GTM-11-50M-D
3.9
49.0
162.1
57.4
136.7
16.0
M12
41.4
25.4
114.30/114.25
87.1
42.9
5630
9975
136292
212
55
136292
FC-GTM-55M
129507
FC-GT-12
136567
AN-GTM-12-55M-D
5.6
53.8
181.1
64.0
152.4
22.4
M12
41.9
25.4
127.00/126.95
93.7
43.4
6955
11791
136293
214
65
136293
FC-GTM-65M
129508
FC-GT-14
136568
AN-GTM-14-65M-D
6.7
60.7
193.8
72.6
165.1
28.7
M12
44.2
26.9
139.70/139.65
101.6
45.0
8410
13994
136294
216
75
136294
FC-GTM-75M
129509
FC-GT-16
136570
AN-GTM-16-75M-D
12.9
68.6
222.3
84.6
190.5
31.8
M16
52.8
30.2
161.93/161.87
119.1
52.1
11015
17407
136295
218
85
136295
FC-GTM-85M
129510
FC-GT-18
136571
AN-GTM-18-85M-D
17.8
71.1
260.4
90.7
212.9
28.7
M18
62.0
41.4
187.33/187.27
131.8
61.5
13940
21451
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Lok Flange Bracket Inch Bore - DL FB Normal Duty 3-Bolt Flange Bracket Be...
Baldor Reliance
09.11.2021
Double-Interlock D Units Gray Iron - Inch - Double-Interlock Bearings
Baldor Reliance
09.11.2021
Grip Tight Normal Duty Adapter and Nut Metric Bore - GT and GTM Adapter & L...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Insert Inch Bore - GT Normal Duty Corrosion Resistan...
Baldor Reliance
09.11.2021
D-Lok ER Insert CC Fan and Blower - D-LOK
Baldor Reliance
09.11.2021
Grip Tight Four-Bolt Flange Stainless Housing Corrosion Resistant Insert In...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Adapter and Nut Inch Bore - GT and GTM Adapter & Loc...
Baldor Reliance
09.11.2021
Set Screw High Backing Height Medium Duty Extreme Duty Inch Bore - SC Non-E...
Baldor Reliance
09.11.2021
S-2000 Pillow Block with Type E Dimensions 4-Bolt Labyrinth Seal Non-Expans...
Baldor Reliance
09.11.2021
Set Screw Tapped Base Metric Bore - Polymer Housing, Corrosion Resistant In...
Baldor Reliance
09.11.2021
D-Lok LFT Two-Bolt Flange Inch Bore - DL LFT Normal Duty 2-Bolt Flange Bear...
Baldor Reliance
09.11.2021
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 3-Bolt Flange...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Extreme Duty Insert Inch Bore - SC Medium Duty Bearin...
Baldor Reliance
09.11.2021
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT - USAF
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表