Grip Tight Normal Duty Adapter and Nut Metric Bore - GT and GTM Adapter & Lock Nut Assemblies
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/inserts/gtagtma_lna.prj},{NB=129948},{SERIES=209},{SS=45},{PN=129948},{DESCRIPTION=AN-GT-09-45M},{A=46.8},{C=22.0},{D=85.0},{J=6.3},{L=67.9},{N=10 - 32 x 1/4},{NDM1=4.8260},{KDM1=3.9624},{W=16.7},{X=29.4},{Y=30.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Screw
ⁿ/ₐ
W
[mm]
X
[mm]
Y
[mm]
129942
203
17
129942
AN-GT-03-17M
34.1
13.0
40.0
3.8
35.7
10 - 32 x 1/4
10.3
23.4
23.8
129943
204
20
129943
AN-GT-04-20M
37.3
15.0
47.0
3.9
38.1
10 - 32 x 1/4
12.3
25.0
25.0
129944
205
25
129944
AN-GT-05-25M
36.9
15.0
52.0
3.9
45.6
10 - 32 x 1/4
12.7
24.2
24.2
129957
206
25
129957
AN-GTM-06-25M
40.9
18.0
62.0
4.8
50.8
10 - 32 x 1/4
13.5
26.2
27.4
129945
206
30
129945
AN-GT-06-30M
40.9
18.0
62.0
4.8
50.8
10 - 32 x 1/4
13.5
26.2
27.4
129954
207
30
129954
AN-GTM-07-30M
41.3
19.0
72.0
5.1
58.3
10 - 32 x 1/4
14.3
26.6
27.0
129946
207
35
129946
AN-GT-07-35M
41.3
19.0
72.0
5.1
58.3
10 - 32 x 1/4
14.3
26.6
27.0
129958
208
35
129958
AN-GTM-08-35M
46.8
22.0
80.0
5.7
63.5
10 - 32 x 1/4
16.7
29.0
30.2
129947
208
40
129947
AN-GT-08-40M
46.8
22.0
80.0
5.7
63.5
10 - 32 x 1/4
16.7
29.0
30.2
129959
209
40
129959
AN-GTM-09-40M
46.8
22.0
85.0
6.3
67.9
10 - 32 x 1/4
16.7
29.4
30.2
129948
209
45
129948
AN-GT-09-45M
46.8
22.0
85.0
6.3
67.9
10 - 32 x 1/4
16.7
29.4
30.2
129960
210
45
129960
AN-GTM-10-45M
47.2
22.0
90.0
6.3
74.6
10 - 32 x 1/4
16.7
29.4
30.6
129949
210
50
129949
AN-GT-10-50M
47.2
22.0
90.0
6.3
74.6
10 - 32 x 1/4
16.7
29.4
30.6
129961
211
50
129961
AN-GTM-11-50M
48.8
24.0
100.0
6.8
82.6
10 - 32 x 1/4
17.9
30.2
31.0
129950
211
55
129950
AN-GT-11-55M
48.8
24.0
100.0
6.8
82.6
10 - 32 x 1/4
17.9
30.2
31.0
129962
212
55
129962
AN-GTM-12-55M
53.6
26.0
110.0
6.4
88.9
10 - 32 x 1/4
19.4
33.3
34.1
129951
212
60
129951
AN-GT-12-60M
53.6
26.0
110.0
6.4
88.9
10 - 32 x 1/4
19.4
33.3
34.1
129963
214
65
129963
AN-GTM-14-65M
60.7
28.0
125.0
6.7
96.8
10 - 32 x 1/4
22.2
37.3
38.5
129952
214
70
129952
AN-GTM-15-70M
60.7
28.0
125.0
6.7
96.8
10 - 32 x 1/4
22.2
37.3
38.5
129964
215
70
129964
AN-GTM-15-70M
65.1
29.0
130.0
6.7
108.0
10 - 32 x 1/4
22.6
41.3
42.5
129953
215
75
129953
AN-GT-15-75M
65.1
29.0
130.0
6.7
108.0
10 - 32 x 1/4
22.6
41.3
42.5
129965
216
75
129965
AN-GTM-16-75M
70.2
30.0
140.0
7.2
114.3
10 - 32 x 1/4
23.0
45.6
47.2
129966
218
85
129966
AN-GTM-18-85M
71.0
34.0
160.0
7.6
127.0
10 - 32 x 1/4
25.4
44.5
45.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表