Grip Tight Medium Duty Four-Bolt Flange Inch Bore - GTM Medium Duty 4 Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT 4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/4bolt_flanges/f4b_gti_asmtab.prj},{NB=129687},{SERIES=211},{SS=2},{BOD=3.9370},{PN=129687},{DESCRIPTION=F4B-GTM-200},{LUBE=},{WEIGHT=11.0},{A=1-59/64},{A1=1.922},{B=6-1/2},{B1=6.500},{C=2-9/64},{C1=2.141},{D=5-1/8},{D1=5.125},{F=5/8},{F1=0.625},{H=11/16},{H1=0.688},{J=33/64},{J1=0.516},{L=3-1/4},{L1=3.250},{N=3-1/4},{N1=3.250},{Z=2-7/64},{Z1=2.109},{INFO=Infotext},{PPATH=f4b_gti_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
ⁿ/ₐ
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
Z
[Inch]
129679
205
3/4
129679
F4B-GTM-012
1-29/64
3-3/4
1-35/64
2-3/4
7/16
1/2
19/32
1-51/64
2-1/16
1-35/64
129680
206
1
129680
F4B-GTM-100
1-39/64
4-1/4
1-45/64
3-1/4
7/16
1/2
19/32
2
2-3/16
1-21/32
129681
207
1-3/16
129681
F4B-GTM-103
1-5/8
4-3/4
1-49/64
3-5/8
1/2
9/16
17/32
2-19/64
2-7/16
1-3/4
129682
208
1-7/16
129682
F4B-GTM-107
1-27/32
5-1/8
1-31/32
4
1/2
9/16
37/64
2-1/2
2-3/8
1-59/64
129683
209
1-1/2
129683
F4B-GTM-108
1-27/32
5-3/8
2
4-1/8
1/2
5/8
9/16
2-43/64
2-3/4
1-31/32
129684
210
1-11/16
129684
F4B-GTM-111
1-55/64
5-5/8
2-3/64
4-3/8
1/2
5/8
17/32
2-15/16
2-7/8
2
129685
210
1-3/4
129685
F4B-GTM-112
1-55/64
5-5/8
2-3/64
4-3/8
1/2
5/8
17/32
2-15/16
2-7/8
2
129686
211
1-15/16
129686
F4B-GTM-115
1-59/64
6-1/2
2-9/64
5-1/8
5/8
11/16
33/64
3-1/4
3-1/4
2-7/64
129687
211
2
129687
F4B-GTM-200
1-59/64
6-1/2
2-9/64
5-1/8
5/8
11/16
33/64
3-1/4
3-1/4
2-7/64
129688
212
2-3/16
129688
F4B-GTM-203
2-7/64
6-7/8
2-5/16
5-5/8
5/8
11/16
9/16
3-1/2
3-1/2
2-9/32
129689
212
2-1/4
129689
F4B-GTM-204
2-7/64
6-7/8
2-5/16
5-5/8
5/8
11/16
9/16
3-1/2
3-1/2
2-9/32
129690
214
2-7/16
129690
F4B-GTM-207
2-25/64
7-3/8
2-53/64
5-7/8
5/8
11/16
19/32
3-13/16
3-11/16
2-25/32
129691
214
2-1/2
129691
F4B-GTM-208
2-25/64
7-3/8
2-53/64
5-7/8
5/8
11/16
19/32
3-13/16
3-11/16
2-25/32
129692
215
2-11/16
129692
F4B-GTM-211
2-9/16
7-3/4
3-3/32
6
3/4
1
51/64
4-1/4
3-7/8
3-3/64
129693
216
2-15/16
129693
F4B-GTM-215
2-49/64
7-3/4
3-29/64
6
3/4
7/8
57/64
4-1/2
4-9/32
3-25/64
129694
216
3
129694
F4B-GTM-300
2-49/64
7-3/4
3-29/64
6
3/4
7/8
57/64
4-1/2
4-9/32
3-25/64
129695
218
3-7/16
129695
F4B-GTM-307
2-51/64
8-7/16
3-37/64
6-3/4
3/4
1
3/4
5
4-5/8
3-17/32
129696
218
3-1/2
129696
F4B-GTM-308
2-51/64
8-7/16
3-37/64
6-3/4
3/4
1
3/4
5
4-5/8
3-17/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表