您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Intermediate Duty Tapped Base Metric Bore - Eccentric Collar Pillow Block Bearings -(Intermediate Duty) -Tapped Base Housing
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/pillow_blocks/tb_sxv_hm_asmtab.prj},{NB=130772},{SERIES=207},{SS=35},{SS1=35.000000},{PN=130772},{DESCRIPTION=TB-SXV-35M},{BOD=72.00000},{W=1.4},{A=38.9},{A1=38.9000000},{B=108.0},{B1=108.0000000},{C=47.8},{C1=47.8000000},{D=82.6},{D1=82.600000},{J=95.3},{J1=95.3000000},{L=54.1},{L1=54.1000000},{M=47.6},{M1=47.6000000},{N=19.1},{N1=19.100000},{R=M10x1.5},{NDM=10.000000},{KDM=8.376000},{S=29.5},{S1=29.5000000},{PPATH=tb_sxv_hm_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
M
[mm]
N
Min Tap Depth
[mm]
R
Bolt Holes UNC-Thread
ⁿ/ₐ
S
[mm]
130769
204
20
130769
TB-SXV-20M
0.6
31.0
73.2
38.1
50.8
65.0
33.3
33.4
12.7
M8x1.25
23.4
130770
205
25
130770
TB-SXV-25M
0.8
31.0
76.2
38.1
50.8
71.4
38.1
36.5
12.7
M10x1.5
23.4
130771
206
30
130771
TB-SXV-30M
1.1
35.8
101.6
38.1
76.2
85.9
44.5
42.9
16.0
M10x1.5
26.7
130772
207
35
130772
TB-SXV-35M
1.4
38.9
108.0
47.8
82.6
95.3
54.1
47.6
19.1
M10x1.5
29.5
130773
208
40
130773
TB-SXV-40M
1.8
43.6
117.6
47.8
88.9
100.1
60.5
49.2
19.1
M12x1.75
32.6
130774
209
45
130774
TB-SXV-45M
2.1
42.9
127.0
50.8
95.3
108.0
63.5
54.0
19.1
M12x1.75
32.0
130775
210
50
130775
TB-SXV-50M
2.4
43.6
139.7
50.8
101.6
117.6
69.9
57.2
22.4
M16x2
32.7
068073
211
55
068073
TB-SXV-55M
3.3
48.3
139.7
50.8
101.6
117.6
76.2
57.2
22.4
M16x2
36.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表