您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Insert Inch Bore - SXR Normal Duty Bearing Inserts
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/inserts/sxr_ins_stan_i.prj},{NB=131913},{SERIES=207},{SS=1-5/16},{SS1=1.312500},{PN=131913},{DESCRIPTION=INS-SXR-105},{WEIGHT=1.3},{A=1.95},{A1=1.950000},{C=0.75},{C1=0.7500},{D=2.8346},{D1=2.8346},{J=0.20},{J1=0.200},{L=2.13},{L1=2.130000},{N=5/16 - 24},{NDM=0.3125},{KDM=0.2670},{W=0.67},{W1=0.670000},{Y=1.28},{Y1=1.280000},{Z=1.84},{Z1=1.840000},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
ⁿ/ₐ
W
[Inch]
Y
[Inch]
Z
[Inch]
131900
203
1/2
131900
INS-SXR-008
0.3
1.47
0.51
1.5748
0.15
1.13
10 - 32
0.55
0.92
0.96
131902
203
5/8
131902
INS-SXR-010
0.3
1.47
0.51
1.5748
0.15
1.13
10 - 32
0.55
0.92
0.96
131904
204
3/4
131904
INS-SXR-012
0.5
1.55
0.58
1.8504
0.15
1.31
1/4 - 28
0.50
1.05
1.12
131906
205
7/8
131906
INS-SXR-014
0.6
1.62
0.59
2.0472
0.16
1.50
1/4 - 28
0.56
1.06
1.32
131907
205
15/16
131907
INS-SXR-015
0.6
1.62
0.59
2.0472
0.16
1.50
1/4 - 28
0.56
1.06
1.32
131908
205
1
131908
INS-SXR-100
0.5
1.62
0.59
2.0472
0.16
1.50
1/4 - 28
0.56
1.06
1.32
131909
206
1-1/16
131909
INS-SXR-101
0.9
1.77
0.69
2.4409
0.16
1.75
5/16 - 24
0.58
1.19
1.57
131910
206
1-1/8
131910
INS-SXR-102
0.9
1.77
0.69
2.4409
0.16
1.75
5/16 - 24
0.58
1.19
1.57
131911
206
1-3/16
131911
INS-SXR-103
0.8
1.77
0.69
2.4409
0.16
1.75
5/16 - 24
0.58
1.19
1.57
INS-SXR-104S
206
1-1/4
INS-SXR-104S
INS-SXR-104S
0.8
1.77
0.69
2.4409
0.16
1.75
5/16 - 24
0.58
1.19
1.57
131912
207
1-1/4
131912
INS-SXR-104
1.4
1.95
0.75
2.8346
0.20
2.13
5/16 - 24
0.67
1.28
1.84
131913
207
1-5/16
131913
INS-SXR-105
1.3
1.95
0.75
2.8346
0.20
2.13
5/16 - 24
0.67
1.28
1.84
131914
207
1-3/8
131914
INS-SXR-106
1.3
1.95
0.75
2.8346
0.20
2.13
5/16 - 24
0.67
1.28
1.84
131915
207
1-7/16
131915
INS-SXR-107
1.2
1.95
0.75
2.8346
0.20
2.13
5/16 - 24
0.67
1.28
1.84
131916
208
1-1/2
131916
INS-SXR-108
1.7
2.12
0.87
3.1496
0.22
2.38
5/16 - 24
0.75
1.37
2.05
131918
209
1-5/8
131918
INS-SXR-110
2.0
2.13
0.87
3.3465
0.25
2.50
5/16 - 24
0.75
1.38
2.22
131919
209
1-11/16
131919
INS-SXR-111
1.9
2.13
0.87
3.3465
0.25
2.50
5/16 - 24
0.75
1.38
2.22
131920
209
1-3/4
131920
INS-SXR-112
1.8
2.13
0.87
3.3465
0.25
2.50
5/16 - 24
0.75
1.38
2.22
131923
210
1-15/16
131923
INS-SXR-115
2.2
2.25
0.87
3.5433
0.25
2.75
3/8 - 24
0.75
1.50
2.43
131924
210
2
131924
INS-SXR-200
2.0
2.25
0.87
3.5433
0.25
2.75
3/8 - 24
0.75
1.50
2.43
131934
211
2
131934
INS-SXR-200L
3.4
2.59
0.94
3.9370
0.25
3.00
3/8 - 24
0.88
1.71
2.71
131927
211
2-3/16
131927
INS-SXR-203
2.9
2.59
0.94
3.9370
0.25
3.00
3/8 - 24
0.88
1.71
2.71
131928
212
2-1/4
131928
INS-SXR-204
3.8
2.74
1.02
4.3307
0.25
3.31
7/16-20
0.90
1.84
2.97
131931
212
2-7/16
131931
INS-SXR-207
3.5
2.74
1.02
4.3307
0.25
3.31
7/16-20
0.90
1.84
2.97
131933
215
2-15/16
131933
INS-SXR-215
4.5
3.02
1.14
5.1181
0.28
4.00
7/16-20
0.86
2.16
3.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表