您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Four-Bolt Flange Inch Bore - SXR 4 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/flanges/4_bolt_flanges/f4b_sxr_hi_asmtab.prj},{NB=131114},{SERIES=207},{SS=1-5/16},{SS1=1.312500},{PN=131114},{DESCRIPTION=F4B-SXR-105},{W=4.1},{BOD=2.8346},{BW=0.7480},{A=1.95},{A1=1.950000},{B=4.75},{B1=4.750000},{C=1.99},{C1=1.990000},{D=3.63},{D1=3.630000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.77},{J1=0.770000},{L=2.13},{L1=2.130000},{N=2.44},{N1=2.440000},{GFH=0.375000},{PPATH=f4b_sxr_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
131100
203
1/2
131100
F4B-SXR-008
1.2
1.47
3.00
1.45
2.13
3/8
0.44
0.61
1.13
1.69
131102
203
5/8
131102
F4B-SXR-010
1.1
1.47
3.00
1.45
2.13
3/8
0.44
0.61
1.13
1.69
131104
204
3/4
131104
F4B-SXR-012
1.6
1.55
3.38
1.66
2.50
3/8
0.44
0.68
1.31
1.94
131106
205
7/8
131106
F4B-SXR-014
2.3
1.62
3.75
1.65
2.75
7/16
0.50
0.70
1.50
2.06
131107
205
15/16
131107
F4B-SXR-015
2.2
1.62
3.75
1.65
2.75
7/16
0.50
0.70
1.50
2.06
131108
205
1
131108
F4B-SXR-100
2.1
1.62
3.75
1.65
2.75
7/16
0.50
0.70
1.50
2.06
131109
206
1-1/16
131109
F4B-SXR-101
3.1
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
131110
206
1-1/8
131110
F4B-SXR-102
3
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
131111
206
1-3/16
131111
F4B-SXR-103
2.9
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
064929
206
1-1/4
064929
F4B-SXR-104S
2.8
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
131113
207
1-1/4
131113
F4B-SXR-104
4.2
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131114
207
1-5/16
131114
F4B-SXR-105
4.1
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131115
207
1-3/8
131115
F4B-SXR-106
4
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131116
207
1-7/16
131116
F4B-SXR-107
3.9
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131117
208
1-1/2
131117
F4B-SXR-108
5.1
2.12
5.13
2.15
4.00
1/2
0.56
0.81
2.38
2.38
131120
209
1-5/8
131120
F4B-SXR-110
6.4
2.13
5.38
2.18
4.13
1/2
0.63
0.77
2.50
2.75
131121
209
1-11/16
131121
F4B-SXR-111
6.2
2.13
5.38
2.18
4.13
1/2
0.63
0.77
2.50
2.75
131122
209
1-3/4
131122
F4B-SXR-112
6.0
2.13
5.38
2.18
4.13
1/2
0.63
0.77
2.50
2.75
131125
210
1-15/16
131125
F4B-SXR-115
7.0
2.25
5.63
2.33
4.38
5/8
0.63
0.86
2.75
2.88
131127
210
2
131127
F4B-SXR-200
6.8
2.25
5.63
2.33
4.38
5/8
0.63
0.86
2.75
2.88
131343
211
2
131343
F4B-SXR-200L
10.2
2.59
6.50
2.65
5.13
5/8
0.69
1.05
3.00
3.25
131130
211
2-3/16
131130
F4B-SXR-203
9.7
2.59
6.50
2.65
5.13
5/8
0.69
1.05
3.00
3.25
131132
212
2-1/4
131132
F4B-SXR-204
11.8
2.74
6.88
2.81
5.63
5/8
0.69
1.10
3.31
3.50
131135
212
2-7/16
131135
F4B-SXR-207
11.3
2.74
6.88
2.81
5.63
5/8
0.69
1.10
3.31
3.50
131137
215
2-15/16
131137
F4B-SXR-215
18.2
3.02
7.75
3.58
6.00
3/4
1.00
1.33
4.00
3.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表